(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Linear Ball Guide, SS Stage, Low Temperature Black Chrome Plating (BSB26) (Part Number)

Linear Ball Guide, SS Stage, Low Temperature Black Chrome Plating (BSB26)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Linear Ball Guide, SS Stage, Low Temperature Black Chrome Plating (BSB26)
  • Linear Ball Guide, SS Stage, Low Temperature Black Chrome Plating (BSB26)
  • Linear Ball Guide, SS Stage, Low Temperature Black Chrome Plating (BSB26)
  • Linear Ball Guide, SS Stage, Low Temperature Black Chrome Plating (BSB26)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

Product Description

Thin, with integrated guide and main body. High-strength and high precision, using stainless steel for the main body and a Gothic arch groove for the guide. Black in color to prevent optical refraction.

Part Number
BSB26-60AFH-J
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Feeding Method Table Material Table Surface Treatment Travel Guide Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Through Hole (Table Center Hole) Table Straightness
(µm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Clamp Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
Grease Specifications

₹ 51,319.67

1 Piece(s) 8 Day(s) or more 1041~6041~60100.1~~ ±10mm~ ±10mm-Stainless SteelLow Temperature Black Chrome PlatingLinear Ball30.1~356060192.1±6.5±6.532No3300.130.160.13CenterStandardStandard-Hex wrench operation0.25mmClean Grease:AFF

Loading...

  1. 1

Please check the type/dimensions/specifications of the part BSB26-60AFH-J in the Linear Ball Guide, SS Stage, Low Temperature Black Chrome Plating (BSB26) series.

Product variants

Part Number
BSB26-25AFH
BSB26-25AFH-J
BSB26-25AFH-L
BSB26-60AFH-L
BSB26-60AFP
BSB26-60AFP-J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Feeding Method Table Material Table Surface Treatment Travel Guide Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Through Hole (Table Center Hole) Table Straightness
(µm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Clamp Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
Grease Specifications

₹ 44,076.24

1 Piece(s) 8 Day(s) or more 10~25~2530.1~50~ ±10mm~ ±10mm-Stainless SteelLow Temperature Black Chrome PlatingLinear Ball20.1~25252538.2±3.2±3.224No33032.22.2CenterStandardStandard-Hex wrench operation0.25mmStandard Grease

₹ 48,214.96

1 Piece(s) 8 Day(s) or more 10~25~2530.1~50~ ±10mm~ ±10mm-Stainless SteelLow Temperature Black Chrome PlatingLinear Ball20.1~25252538.2±3.2±3.224No33032.22.2CenterStandardStandard-Hex wrench operation0.25mmClean Grease:AFF

₹ 68,908.60

1 Piece(s) 8 Day(s) or more 10~25~2530.1~50~ ±10mm~ ±10mm-Stainless SteelLow Temperature Black Chrome PlatingLinear Ball20.1~25252538.2±3.2±3.224No33032.22.2CenterStandardStandard-Hex wrench operation0.25mmVacuum Grease:Fomblin

₹ 72,013.31

1 Piece(s) 8 Day(s) or more 1041~6041~60100.1~~ ±10mm~ ±10mm-Stainless SteelLow Temperature Black Chrome PlatingLinear Ball30.1~356060192.1±6.5±6.532No3300.130.160.13CenterStandardStandard-Hex wrench operation0.25mmVacuum Grease:Fomblin

₹ 48,008.69

1 Piece(s) 8 Day(s) or more 1041~6041~60100.1~~ ±10mm~ ±10mm-Stainless SteelLow Temperature Black Chrome PlatingLinear Ball30.1~356060192.1±6.5±6.532No3300.130.160.13CenterStandardStandard-Knob Operation0.25mmStandard Grease

₹ 52,147.42

1 Piece(s) 8 Day(s) or more 1041~6041~60100.1~~ ±10mm~ ±10mm-Stainless SteelLow Temperature Black Chrome PlatingLinear Ball30.1~356060192.1±6.5±6.532No3300.130.160.13CenterStandardStandard-Knob Operation0.25mmClean Grease:AFF
X
whatsapp-qr whatsapp-icon