(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

XYZ-Axis Linear Ball Guide (SS) Stage (Part Number)

XYZ-Axis Linear Ball Guide (SS) Stage
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      48,341₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

Product Description

A thin structure with integrated guide and main body. High-strength and precision is achieved by using stainless steel for the main body and a gothic arc groove for the guide section. Colored black to prevent light from reflecting.

Part Number
BSS76-50CUR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Stroke (Distance along Z-Axis) (Range Selectable)
(mm)
Feeding Method Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Table Straightness
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Feed method (micrometer type) Feed method (feed screw type) Suitable for Micrometer

₹ 82,360.13

1 Piece(s) 8 Day(s) or more 1041~6041~6030.1~50~ ±10mm~ ±10mm~ ±10mmMicrometer HeadElectroless Nickel Plating505049±6.5±6.5±6.510.380.370.39SideRight and LeftStandard-Top

Loading...

  1. 1

Basic Information

Z-Axis Stage Surface Vertical Table Material Stainless Steel Travel Guide Linear Ball
Through Hole (Table Center Hole) No Clamp Standard Feed pitch(mm) 0.5mm

Please check the type/dimensions/specifications of the part BSS76-50CUR in the XYZ-Axis Linear Ball Guide (SS) Stage series.

Product variants

Part Number
BSB76-25CR
BSB76-40A
BSB76-40AR
BSS76-60A
BSS76-60A1
BSS76-60AR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Stroke (Distance along Z-Axis) (Range Selectable)
(mm)
Feeding Method Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Table Straightness
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Feed method (micrometer type) Feed method (feed screw type) Suitable for Micrometer

₹ 82,060.07

1 Piece(s) 8 Day(s) or more 10~25~255~30~ ±10mm~ ±10mm~ ±10mmMicrometer HeadLow Temperature Black Chrome Plating25259.8±3.2±3.2±3.234.13.34.9SideRight and LeftStandard--

₹ 77,779.18

1 Piece(s) 8 Day(s) or more 1026~4026~4030.1~50~ ±10mm~ ±10mm~ ±10mmMicrometer HeadLow Temperature Black Chrome Plating404049±6.5±6.5±6.530.980.911.05CenterStandardStandard--

₹ 85,360.15

1 Piece(s) 8 Day(s) or more 1026~4026~4030.1~50~ ±10mm~ ±10mm~ ±10mmMicrometer HeadLow Temperature Black Chrome Plating404049±6.5±6.5±6.530.980.911.05CenterRight and LeftStandard--

₹ 67,284.44

1 Piece(s) 7 Day(s) or more 1041~6041~6030.1~50~ ±10mm~ ±10mm~ ±10mmMicrometer HeadElectroless Nickel Plating606049±6.5±6.5±6.510.210.210.21CenterStandardStandard--

₹ 60,263.33

1 Piece(s) 7 Day(s) or more 1041~6041~6030.1~50~ ±10mm~ ±10mm~ ±10mmFeed ScrewElectroless Nickel Plating606049±6.5±6.5±6.510.210.210.21CenterStandard-Knob Operation-

₹ 82,540.13

1 Piece(s) 7 Day(s) or more 1041~6041~6030.1~50~ ±10mm~ ±10mm~ ±10mmMicrometer HeadElectroless Nickel Plating606049±6.5±6.5±6.510.210.210.21CenterRight and LeftStandard--