(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Dovetail Type Stage, Feed Screw Short Lead Type (B08/BDBXS/BDBXR) (Part Number)

Dovetail Type Stage, Feed Screw Short Lead Type (B08/BDBXS/BDBXR)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,967₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A short-lead feed auger. Feed-knob and hex wrench-operated types available. 

[Features]
- 0.5 mm lead in X-axis and Z-axis stages.
- Handle knob and hex wrench-operated types save more space and prevents misoperation.

Part Number
B08-11R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Table Material Table Surface Treatment Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Parallelism
(µm)
Reversed Feed method (feed screw type) Feed method (with vernier scale)

₹ 15,184.31

1 Piece(s) 5 Day(s) or more 1026~4026~405~30BrassBlack Oxide Coating1~15404029.4±71540Right and LeftKnob OperationWith Vernier Scale

Loading...

  1. 1

Basic Information

Stroke (Range Selectable) ~ ±10mm Feeding Method Feed Screw Travel Guide Dovetail Slide
Product Category Main Body Type X-Axis Stages Table Straightness(µm) 30
Feed Knob Position Center Clamp Standard Through Hole (Table Center Hole) No
Feed pitch(mm) 0.5mm

Please check the type/dimensions/specifications of the part B08-11R in the Dovetail Type Stage, Feed Screw Short Lead Type (B08/BDBXS/BDBXR) series.

Product variants

Part Number
B08-11
B08-111
B08-111R
B08-1R
BDBXR-1815
BDBXS-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Table Material Table Surface Treatment Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Parallelism
(µm)
Reversed Feed method (feed screw type) Feed method (with vernier scale)

₹ 15,184.31

1 Piece(s) 5 Day(s) or more 1026~4026~405~30BrassBlack Oxide Coating1~15404029.4±71540StandardKnob OperationWith Vernier Scale

₹ 17,316.44

1 Piece(s) 7 Day(s) or more 1041~6041~6030.1~50BrassBlack Oxide Coating15.1~20606039.2±91740StandardKnob OperationWith Vernier Scale

₹ 13,925.09

1 Piece(s) 5 Day(s) or more 1041~6041~6030.1~50BrassBlack Oxide Coating15.1~20606039.2±91740Right and LeftKnob OperationWith Vernier Scale

₹ 14,631.24

1 Piece(s) 5 Day(s) or more 10~25~255~30BrassBlack Oxide Coating1~15252529.4±51540Right and LeftKnob OperationWith Vernier Scale

₹ 14,651.85

1 Piece(s) 8 Day(s) or more 1041~60~255~30AluminumBlack Anodize25.1~30601819.6±7.528-StandardKnob Operation-

₹ 7,966.65

1 Piece(s) 5 Day(s) or more 10~25~255~30BrassBlack Oxide Coating1~15252529.4±31550StandardHex wrench operation-