(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Dovetail Type Stage, Feed Screw (B08/BDBYR/BDBYS) (Part Number)

Dovetail Type Stage, Feed Screw (B08/BDBYR/BDBYS)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16,858₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A feed auger XY-axis stage. Feed-knob and hex wrench-operated types available. 

[Features]
- ±7.5 mm travel in a compact body.

Part Number
BDBYS-25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Table Material Table Surface Treatment Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Straightness
(µm)
Reversed Feed method (feed screw type) Feed method (with vernier scale)

₹ 17,310.20

1 Piece(s) 8 Day(s) or more 10~25~255~30BrassBlack Oxide Coating25.1~30252528.4±3±330-StandardHex wrench operation-

Loading...

  1. 1

Basic Information

Stroke (Distance along X-Axis) (Range Selectable)(mm) ~ ±10mm Stroke (Distance along Y-Axis) (Range Selectable)(mm) ~ ±10mm Travel Guide Dovetail Slide
Through Hole (Table Center Hole) No Feed Knob Position Center Clamp Standard
Feed pitch(mm) 0.5mm

Please check the type/dimensions/specifications of the part BDBYS-25 in the Dovetail Type Stage, Feed Screw (B08/BDBYR/BDBYS) series.

Product variants

Part Number
B08-12
B08-12R
B08-2
B08-2R
BDBYS-40
BDBYS-60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Table Material Table Surface Treatment Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Straightness
(µm)
Reversed Feed method (feed screw type) Feed method (with vernier scale)

₹ 30,124.84

1 Piece(s) 7 Day(s) or more 1026~4026~405~30BrassBlack Oxide Coating25.1~30404027.4±7±730-StandardKnob OperationWith Vernier Scale

₹ 25,933.87

1 Piece(s) 5 Day(s) or more 1026~4026~405~30BrassBlack Oxide Coating25.1~30404027.4±7±730-Right and LeftKnob OperationWith Vernier Scale

₹ 23,616.73

1 Piece(s) 7 Day(s) or more 10~25~255~30BrassBlack Oxide Coating25.1~30252528.4±5±530-StandardKnob OperationWith Vernier Scale

₹ 23,616.73

1 Piece(s) 8 Day(s) or more 10~25~255~30BrassBlack Oxide Coating25.1~30252528.4±5±530-Right and LeftKnob OperationWith Vernier Scale

₹ 16,858.07

1 Piece(s) 8 Day(s) or more 1026~4026~405~30BrassBlack Oxide Coating35.1~40404027.4±5±536-StandardHex wrench operation-

₹ 24,907.24

1 Piece(s) 8 Day(s) or more 1041~6041~6030.1~50BrassBlack Oxide Coating40.1~50606034.3±7±742-StandardHex wrench operation-