(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

Dovetail Type Stage XYZ Axis (Part Number)

Dovetail Type Stage XYZ Axis
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      45,950₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An XYZ-axis stage with integrated X axis (feed screw) and Z axis (rack & pinion). Each axis has a different installation surface size, axis movement amount, and operation direction.

Part Number
B09-47R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Stroke (Distance along Z-Axis) (Range Selectable)
(mm)
Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Table Size (Thickness) H
(mm)
Reversed Double handle / single handle

₹ 58,501.64

1 Piece(s) 8 Day(s) or more 1041~6041~60~ ±10mm80.1~100606014.7±9±9±1094Right and LeftDouble handle

Loading...

  1. 1

Basic Information

Z-Axis Stage Surface Horizontal Load Capacity (Range Selectable)(N) 5~30 Stroke (Distance along X-Axis) (Range Selectable)(mm) ~ ±10mm
Stroke (Distance along Y-Axis) (Range Selectable)(mm) ~ ±10mm Feeding Method Rack & Pinion feed screw complex type Table Material Brass
Table Surface Treatment Black Oxide Coating Travel Guide Dovetail Slide Through Hole (Table Center Hole) No
Clamp Standard Feed method (feed screw type) Knob Operation Feed method (with vernier scale) With Vernier Scale

Please check the type/dimensions/specifications of the part B09-47R in the Dovetail Type Stage XYZ Axis series.

Product variants

Part Number
B09-27
B09-37
B09-47
B09-47L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Stroke (Distance along Z-Axis) (Range Selectable)
(mm)
Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Table Size (Thickness) H
(mm)
Reversed Double handle / single handle

₹ 45,950.36

1 Piece(s) 8 Day(s) or more 10~25~25~ ±10mm40.1~5025259.8±5±51050StandardSingle Handle

₹ 49,645.75

1 Piece(s) 8 Day(s) or more 1026~4026~40~ ±10mm50.1~6040409.8±7±71055StandardSingle Handle

₹ 58,501.64

1 Piece(s) 5 Day(s) or more 1041~6041~60~ ±10mm80.1~100606014.7±9±9±1094StandardDouble handle

₹ 53,264.47

1 Piece(s) 5 Day(s) or more 1041~6041~60±10 to 30mm70.1~8060609.8±9±102677StandardSingle Handle