(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Thin XY-Axis Linear Ball Guide (SS) Stage (Part Number)

Thin XY-Axis Linear Ball Guide (SS) Stage
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      35,144₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

Product Description

A guide stage with an integrated XY-axis structure. It is 18 mm thinner than an XY-axis combination stage. * The CAD data for this series is being revised. This will be available as soon as modifications are complete.

Part Number
BSS23-50D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
Grease Specifications

₹ 119,608.67

1 Piece(s) 8 Day(s) or more 1041~6041~60100.1~~ ±10mm~ ±10mm20.1~255050144.1±6.5±6.522300.770.340.71SideStandardCoarse/Fine Feeds-Coarse feed 0.5mm, Fine feed 0.025mmStandard Grease

Loading...

  1. 1

Basic Information

Table Material Stainless Steel Table Surface Treatment Electroless Nickel Plating Travel Guide Linear Ball
Through Hole (Table Center Hole) No Table Straightness(µm) 3 Clamp Standard

Please check the type/dimensions/specifications of the part BSS23-50D in the Thin XY-Axis Linear Ball Guide (SS) Stage series.

Product variants

Part Number
BSS23-100AGP
BSS23-100AGP-J
BSS23-100AGP-L
BSS23-50DR
BSS23-60A
BSS23-60A-J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
Grease Specifications

₹ 72,530.33

1 Piece(s) 8 Day(s) or more 1091~12091~120100.1~±10 to 30mm±10 to 30mm25.1~30100100329.3±12.5±12.526400.060.030.06CenterStandard-Knob Operation1mmStandard Grease

₹ 76,669.05

1 Piece(s) 8 Day(s) or more 1091~12091~120100.1~±10 to 30mm±10 to 30mm25.1~30100100329.3±12.5±12.526400.060.030.06CenterStandard-Knob Operation1mmClean Grease:AFF

₹ 97,362.69

1 Piece(s) 8 Day(s) or more 1091~12091~120100.1~±10 to 30mm±10 to 30mm25.1~30100100329.3±12.5±12.526400.060.030.06CenterStandard-Knob Operation1mmVacuum Grease:Fomblin

₹ 119,608.67

1 Piece(s) 8 Day(s) or more 1041~6041~60100.1~~ ±10mm~ ±10mm20.1~255050144.1±6.5±6.522300.770.340.71SideRight and LeftCoarse/Fine Feeds-Coarse feed 0.5mm, Fine feed 0.025mmStandard Grease

₹ 49,079.24

1 Piece(s) 7 Day(s) or more 1041~6041~60100.1~~ ±10mm~ ±10mm20.1~256060186.2±6.5±6.522300.210.190.2CenterStandardStandard-0.5mmStandard Grease

₹ 53,389.04

1 Piece(s) 8 Day(s) or more 1041~6041~60100.1~~ ±10mm~ ±10mm20.1~256060186.2±6.5±6.522300.210.190.2CenterStandardStandard-0.5mmClean Grease:AFF