(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Thin Type XY-Axis Crossed Roller Guide Stage (Part Number)

Thin Type XY-Axis Crossed Roller Guide Stage
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      57,080₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A cross roller guide stage with an integrated XY-axis structure. It is 18 mm thinner than an XY-axis combination stage. * The CAD data for this series is being revised. This will be available as soon as modifications are complete.

Part Number
B23-60D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Feed method (micrometer type)

₹ 145,403.67

1 Piece(s) 8 Day(s) or more 1041~6041~605~30~ ±10mm~ ±10mm20.1~25606029.4±6.5±6.50.190.130.15SideStandardCoarse/Fine Feeds

Loading...

  1. 1

Basic Information

Table Material Aluminum Table Surface Treatment Black Anodize Travel Guide Cross Roller
Table Size (Thickness) H(mm) 22 Through Hole (Table Center Hole) No Table Straightness(µm) 3
Table Parallelism(µm) 50 Clamp Standard Feed pitch(mm) 0.5

Please check the type/dimensions/specifications of the part B23-60D in the Thin Type XY-Axis Crossed Roller Guide Stage series.

Product variants

Part Number
B23-40A
B23-40AR
B23-40C
B23-60DR
B23-80A
B23-80AR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Feed method (micrometer type)

₹ 57,080.31

1 Piece(s) 9 Day(s) or more 1026~4026~405~30~ ±10mm~ ±10mm20.1~2540409.8±6.5±6.50.570.50.64CenterStandardStandard

₹ 59,838.13

1 Piece(s) 9 Day(s) or more 1026~4026~405~30~ ±10mm~ ±10mm20.1~2540409.8±6.5±6.50.570.50.64CenterRight and LeftStandard

₹ 57,080.31

1 Piece(s) 5 Day(s) or more 1026~4026~405~30~ ±10mm~ ±10mm20.1~2540409.8±6.5±6.50.570.50.64SideStandardStandard

₹ 145,403.67

1 Piece(s) 8 Day(s) or more 1041~6041~605~30~ ±10mm~ ±10mm20.1~25606029.4±6.5±6.50.190.130.15SideRight and LeftCoarse/Fine Feeds

₹ 68,462.89

1 Piece(s) 7 Day(s) or more 1061~9061~9030.1~50±10 to 30mm±10 to 30mm20.1~25808039.2±12.5±12.50.130.130.11CenterStandardStandard

₹ 76,961.35

1 Piece(s) 7 Day(s) or more 1061~9061~9030.1~50±10 to 30mm±10 to 30mm20.1~25808039.2±12.5±12.50.130.130.11CenterRight and LeftStandard