(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 26/5/2024 to 4:30 (IST) 27/5/2024. We apologize for the inconvenience.
  • Due to the state election, our head office and warehouse in Gurgaon will be closed on Saturday, May 25th.

Horizontal Surface, Thin-Type, XYZ-Axis Crossed Roller Guide Stage (Part Number)

Horizontal Surface, Thin-Type, XYZ-Axis Crossed Roller Guide Stage
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      104,636₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A cross roller stage type that combines the thin XY-axis with the Z axis. *The CAD data for this series is being revised. It will be available as soon as modifications are complete.

Part Number
B72-80CR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed

₹ 131,073.65

1 Piece(s) 8 Day(s) or more 1061~9061~90±10 to 30mm±10 to 30mm70.1~80808027.4±12.5±12.5±5770.350.190.66SideRight and Left

Loading...

  1. 1

Basic Information

Z-Axis Stage Surface Horizontal Load Capacity (Range Selectable)(N) 5~30 Stroke (Distance along Z-Axis) (Range Selectable)(mm) ~ ±10mm
Feeding Method Micrometer Head Table Material Aluminum Table Surface Treatment Black Anodize
Travel Guide Cross Roller Through Hole (Table Center Hole) No Clamp Standard
Feed method (micrometer type) Standard Feed pitch(mm) 0.5mm

Please check the type/dimensions/specifications of the part B72-80CR in the Horizontal Surface, Thin-Type, XYZ-Axis Crossed Roller Guide Stage series.

Product variants

Part Number
B72-40A
B72-40AR
B72-40C
B72-40CR
B72-60A
B72-60AR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed

₹ 104,635.95

1 Piece(s) 5 Day(s) or more 1026~4026~40~ ±10mm~ ±10mm60.1~7040407.8±6.5±6.5±3622.21.472.6CenterStandard

₹ 104,635.95

1 Piece(s) 9 Day(s) or more 1026~4026~40~ ±10mm~ ±10mm60.1~7040407.8±6.5±6.5±3622.21.472.6CenterRight and Left

₹ 104,635.95

1 Piece(s) 5 Day(s) or more 1026~4026~40~ ±10mm~ ±10mm60.1~7040407.8±6.5±6.5±3622.21.472.6SideStandard

₹ 104,635.95

1 Piece(s) 9 Day(s) or more 1026~4026~40~ ±10mm~ ±10mm60.1~7040407.8±6.5±6.5±3622.21.472.6SideRight and Left

₹ 111,773.87

1 Piece(s) 5 Day(s) or more 1041~6041~60~ ±10mm~ ±10mm60.1~70606019.6±6.5±6.5±3620.910.341.16CenterStandard

₹ 111,749.60

1 Piece(s) 9 Day(s) or more 1041~6041~60~ ±10mm~ ±10mm60.1~70606019.6±6.5±6.5±3620.910.341.16CenterRight and Left