(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Horizontal Surface XYZ-Axis Crossed Roller Guide Stage (Part Number)

Horizontal Surface XYZ-Axis Crossed Roller Guide Stage
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      90,605₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A type that combines the XY-axis and Z-axis of the cross roller guide.
· You can choose either center operation or side operation for the micrometer.
· A reversed type is also available.

Part Number
B76-80A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed

₹ 126,245.09

1 Piece(s) 8 Day(s) or more 1061~9061~905~30±10 to 30mm±10 to 30mm80.1~100808029.4±12.5±12.5±5950.310.160.64CenterStandard

Loading...

  1. 1

Basic Information

Z-Axis Stage Surface Horizontal Stroke (Distance along Z-Axis) (Range Selectable)(mm) ~ ±10mm Feeding Method Micrometer Head
Table Material Aluminum Table Surface Treatment Black Anodize Travel Guide Cross Roller
Through Hole (Table Center Hole) No Clamp Standard Feed method (micrometer type) Standard
Feed pitch(mm) 0.5mm

Please check the type/dimensions/specifications of the part B76-80A in the Horizontal Surface XYZ-Axis Crossed Roller Guide Stage series.

Product variants

Part Number
B76-25CR
B76-40A
B76-40AR
B76-80AR
B76-80C
B76-80CR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed

₹ 90,605.16

1 Piece(s) 8 Day(s) or more 10~25~251~4.9~ ±10mm~ ±10mm60.1~7025254.9±3.2±3.2±2658.918.077.33SideRight and Left

₹ 99,706.45

1 Piece(s) 5 Day(s) or more 1026~4026~405~30~ ±10mm~ ±10mm70.1~8040409.8±6.5±6.5±3802.291.812.62CenterStandard

₹ 99,706.45

1 Piece(s) 8 Day(s) or more 1026~4026~405~30~ ±10mm~ ±10mm70.1~8040409.8±6.5±6.5±3802.291.812.62CenterRight and Left

₹ 126,245.09

1 Piece(s) 8 Day(s) or more 1061~9061~905~30±10 to 30mm±10 to 30mm80.1~100808029.4±12.5±12.5±5950.310.160.64CenterRight and Left

₹ 126,245.09

1 Piece(s) 8 Day(s) or more 1061~9061~905~30±10 to 30mm±10 to 30mm80.1~100808029.4±12.5±12.5±5950.310.160.64SideStandard

₹ 126,245.09

1 Piece(s) 8 Day(s) or more 1061~9061~905~30±10 to 30mm±10 to 30mm80.1~100808029.4±12.5±12.5±5950.310.160.64SideRight and Left