(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Horizontal Z-Axis Dovetail Stage (B06/B07/BDBHR) (Part Number)

Horizontal Z-Axis Dovetail Stage (B06/B07/BDBHR)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      17,207₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A Z-axis stage consisting of a rack rail and pinion gear for controlling vertical positioning on a horizontal surface.

Part Number
B06-13ZR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSType Table Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Stroke (Range Selectable) Table Material Table Surface Treatment Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (Z Distance)
(mm)
Table Size (Thickness) H
(mm)
Z-Axis Stage Surface Reversed Double handle / single handle Feed method (rack & pinion type)

₹ 25,261.73

1 Piece(s) 8 Day(s) or more 10[Z-Axis] A Horizontal Surface/Vertical Surface Z-Axis41~6041~60±10 to 30mmAluminumBlack Anodize-606019.620--Right and LeftDouble handle-

Loading...

  1. 1

Basic Information

Load Capacity (Range Selectable)(N) 5~30 Feeding Method Rack & Pinion Travel Guide Dovetail Slide
Through Hole (Table Center Hole) No Table Straightness(µm) 30 Feed Knob Position Side
Clamp Standard Feed method (with vernier scale) With Vernier Scale

Please check the type/dimensions/specifications of the part B06-13ZR in the Horizontal Z-Axis Dovetail Stage (B06/B07/BDBHR) series.

Product variants

Part Number
B06-13BZ
B06-13BZR
B06-13Z
B07-1N
B07-2N
B07-3N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Table Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Stroke (Range Selectable) Table Material Table Surface Treatment Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (Z Distance)
(mm)
Table Size (Thickness) H
(mm)
Z-Axis Stage Surface Reversed Double handle / single handle Feed method (rack & pinion type)

₹ 38,136.51

1 Piece(s) 5 Day(s) or more 10[Z-Axis] A Horizontal Surface/Vertical Surface Z-Axis41~6041~60±10 to 30mmAluminumBlack Anodize-606019.620--StandardSingle HandleCoarse/Fine Feeds

₹ 38,136.51

1 Piece(s) 8 Day(s) or more 10[Z-Axis] A Horizontal Surface/Vertical Surface Z-Axis41~6041~60±10 to 30mmAluminumBlack Anodize-606019.620--Right and LeftSingle HandleCoarse/Fine Feeds

₹ 25,261.73

1 Piece(s) 5 Day(s) or more 10[Z-Axis] A Horizontal Surface/Vertical Surface Z-Axis41~6041~60±10 to 30mmAluminumBlack Anodize-606019.620--StandardDouble handle-

₹ 17,206.65

1 Piece(s) 8 Day(s) or more 10Horizontal Surface Z-Axis~25~25~ ±10mmBrassBlack Oxide Coating25.1~3025256.9±2.526.5HorizontalStandardSingle Handle-

₹ 23,134.71

1 Piece(s) 5 Day(s) or more 10Horizontal Surface Z-Axis26~4026~40~ ±10mmAluminumBlack Anodize40.1~5040409.8±541HorizontalStandardSingle Handle-

₹ 24,207.98

1 Piece(s) 5 Day(s) or more 10Horizontal Surface Z-Axis41~6041~60~ ±10mmAluminumBlack Anodize50.1~60606014.7±1060HorizontalStandardDouble handle-