(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Cross Roller Goniometer Stage (Worm Gear Type) (Part Number)

Cross Roller Goniometer Stage (Worm Gear Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      96,796₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Circular arc motion stage with a rotation center located on the central perpendicular line of the stage top.
· High-resolution and high-precision goniometer stage that uses a cross roller for the travel guide and a worm gear for the feed mechanism.
· High precision of a deviation of the rotation center of 0.01 mm or smaller (single axis).
· Excellent operability and suitable for applications that require frequent and repeated operation.

Part Number
B56-50W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Height of Rotation Center (Range Selectable)
(mm)
Table Material Table Surface Treatment Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Goniometer Stages Rotation Center Height
(mm)
Table Size (Thickness) H
(mm)
Stroke (α Angle)
(deg)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Reversed

₹ 101,753.22

1 Piece(s) 8 Day(s) or more 1041~6041~605~3080.1~90BrassNickel Chromium Plating15.1~20505029.48618±60.420.160.23Standard

Loading...

  1. 1

Basic Information

Travel Distance (Range Selectable) ~ ±10 Feeding Method Worm Gear Travel Guide Cross Roller
Through Hole (Table Center Hole) No Feed Knob Position Side Clamp Standard
Number of Goniometer Axes 1-Axis

Please check the type/dimensions/specifications of the part B56-50W in the Cross Roller Goniometer Stage (Worm Gear Type) series.

Product variants

Part Number
B56-50LR
B56-50U
B56-50UR
B56-50WR
B56-60U
B56-60W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Height of Rotation Center (Range Selectable)
(mm)
Table Material Table Surface Treatment Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Goniometer Stages Rotation Center Height
(mm)
Table Size (Thickness) H
(mm)
Stroke (α Angle)
(deg)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Reversed

₹ 101,753.22

1 Piece(s) 8 Day(s) or more 1041~6041~605~3060.1~70BrassNickel Chromium Plating15.1~20505029.46818±80.420.160.23Right and Left

₹ 101,753.22

1 Piece(s) 8 Day(s) or more 1041~6041~605~3040.1~50BrassNickel Chromium Plating15.1~20505029.45018±100.420.160.23Standard

₹ 101,753.22

1 Piece(s) 8 Day(s) or more 1041~6041~605~3040.1~50BrassNickel Chromium Plating15.1~20505029.45018±100.420.160.23Right and Left

₹ 101,753.22

1 Piece(s) 8 Day(s) or more 1041~6041~605~3080.1~90BrassNickel Chromium Plating15.1~20505029.48618±60.420.160.23Right and Left

₹ 96,795.67

1 Piece(s) 5 Day(s) or more 1041~6041~6030.1~5040.1~50AluminumBlack Anodize20.1~256060495025±100.270.090.1Standard

₹ 96,795.67

1 Piece(s) 5 Day(s) or more 1041~6041~6030.1~5090.1~100AluminumBlack Anodize20.1~2560604910025±50.270.090.1Standard