(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Single-Axis Dovetail Goniometer Stage (B54) (Part Number)

Single-Axis Dovetail Goniometer Stage (B54)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      30,873₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

These circular arc motion stages have arc centers located on central perpendicular lines above the stage tops. The dovetail travel guide and the feed mechanism based on a worm gear, enable a short delivery time and top quality performance.

[Features]
· Optimal for angle and position adjustments.
· Wide usage from jig to production line and machine assembly.
· The dovetail type goniometer stage uses a dovetail travel guide and a feed mechanism based on a worm gear, which enable a short delivery time and top quality performance.
· Can be used in a wide range of applications, such as research and development, device embedment, and use as a jig.

Part Number
B54-50L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Height of Rotation Center (Range Selectable)
(mm)
Travel Distance (Range Selectable) Table Material Table Surface Treatment Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Goniometer Stages Rotation Center Height
(mm)
Table Size (Thickness) H
(mm)
Stroke (α Angle)
(deg)
Reversed

₹ 44,474.22

1 Piece(s) 9 Day(s) or more 1041~6041~605~3080.1~90~ ±10BrassBlack Oxide Coating15.1~20505029.48618±8Standard

Loading...

  1. 1

Basic Information

Feeding Method Worm Gear Travel Guide Dovetail Slide Through Hole (Table Center Hole) No
Feed Knob Position Side Clamp Standard Number of Goniometer Axes 1-Axis

Please check the type/dimensions/specifications of the part B54-50L in the Single-Axis Dovetail Goniometer Stage (B54) series.

Product variants

Part Number
B54-25UNR
B54-30L
B54-30LR
B54-50LR
B54-50U
B54-50U2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Height of Rotation Center (Range Selectable)
(mm)
Travel Distance (Range Selectable) Table Material Table Surface Treatment Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Goniometer Stages Rotation Center Height
(mm)
Table Size (Thickness) H
(mm)
Stroke (α Angle)
(deg)
Reversed

₹ 34,110.07

1 Piece(s) 8 Day(s) or more 10~25~255~3015.1~20±10 to 20BrassBlack Oxide Coating1~15252519.62015±15Right and Left

₹ 33,340.55

1 Piece(s) 5 Day(s) or more 1026~4026~405~3040.1~50~ ±10BrassBlack Oxide Coating1~1530309.84413±10Standard

₹ 33,340.55

1 Piece(s) 8 Day(s) or more 1026~4026~405~3040.1~50~ ±10BrassBlack Oxide Coating1~1530309.84413±10Right and Left

₹ 44,474.22

1 Piece(s) 9 Day(s) or more 1041~6041~605~3080.1~90~ ±10BrassBlack Oxide Coating15.1~20505029.48618±8Right and Left

₹ 46,615.91

1 Piece(s) 8 Day(s) or more 1041~6041~605~3060.1~70~ ±10BrassBlack Oxide Coating15.1~20505029.46818±10Standard

₹ 40,888.65

1 Piece(s) 8 Day(s) or more 1041~6041~605~3040.1~50~ ±10BrassBlack Oxide Coating15.1~20505029.45018±10Standard