(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Long Stroke Crossed Roller Guide Stage (B12) (Part Number)

Long Stroke Crossed Roller Guide Stage (B12)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Long Stroke Crossed Roller Guide Stage (B12)
  • Long Stroke Crossed Roller Guide Stage (B12)
  • Long Stroke Crossed Roller Guide Stage (B12)
  • Long Stroke Crossed Roller Guide Stage (B12)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      32,367₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- High-precision long stroke stages with cross roller guides.
- Delivers longer stroke than type with a stage surface size of □25 mm or 60 mm.
- Coarse/fine micrometers available.

Part Number
B12-25BR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Range Selectable) Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Reversed Feed method (micrometer type) Feed pitch
(mm)

₹ 75,730.04

1 Piece(s) 9 Day(s) or more 1041~60~255~30~ ±10mm15.1~20602519.6±6.5200.190.191.38Right and LeftCoarse/Fine FeedsCoarse feed 0.5mm, Fine feed 0.025mm

Loading...

  1. 1

Basic Information

Feeding Method Micrometer Head Table Material Aluminum Table Surface Treatment Black Anodize
Travel Guide Cross Roller Product Category Main Body Type X-Axis Stages
Table Straightness(µm) 3 Table Parallelism(µm) 30 Feed Knob Position Center
Clamp Standard Through Hole (Table Center Hole) No

Please check the type/dimensions/specifications of the part B12-25BR in the Long Stroke Crossed Roller Guide Stage (B12) series.

Product variants

Part Number
B12-25A
B12-25AR
B12-25B
B12-60A
B12-60B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Range Selectable) Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Reversed Feed method (micrometer type) Feed pitch
(mm)

₹ 32,366.80

1 Piece(s) 9 Day(s) or more 1041~60~255~30~ ±10mm15.1~20602519.6±6.5200.190.191.38StandardStandard0.5mm

₹ 32,414.04

1 Piece(s) 9 Day(s) or more 1041~60~255~30~ ±10mm15.1~20602519.6±6.5200.190.191.38Right and LeftStandard0.5mm

₹ 75,730.04

1 Piece(s) 9 Day(s) or more 1041~60~255~30~ ±10mm15.1~20602519.6±6.5200.190.191.38StandardCoarse/Fine FeedsCoarse feed 0.5mm, Fine feed 0.025mm

₹ 52,233.80

1 Piece(s) 5 Day(s) or more 1091~12041~6050.1~100±10 to 30mm30.1~351106078.4±20320.020.030.07StandardStandard0.5mm

₹ 103,827.25

1 Piece(s) 8 Day(s) or more 1091~12041~6050.1~100±10 to 30mm30.1~351106078.4±20320.020.030.07StandardCoarse/Fine FeedsCoarse feed 0.5mm, Fine feed 0.025mm