(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL) (Part Number)

Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,072₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

Product Description

Thin, with integrated guide and main body. High-strength and high precision, using stainless steel for the main body and a Gothic arch groove for the guide.

Part Number
BSS16-60CRFH6-J
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Range Selectable) Feeding Method Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Straightness
(µm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Clamp Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
Grease Specifications

₹ 25,968.96

1 Piece(s) 8 Day(s) or more 1041~6041~60100.1~~ ±10mmFeed Screw15.1~206060196±6.5161150.080.080.05SideOpposedRight and Left-Hex wrench operation0.25mmClean Grease:AFF

Loading...

  1. 1

Basic Information

Table Material Stainless Steel Table Surface Treatment Electroless Nickel Plating Travel Guide Linear Ball
Product Category Main Body Type X-Axis Stages Through Hole (Table Center Hole) No

Please check the type/dimensions/specifications of the part BSS16-60CRFH6-J in the Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL) series.

Product variants

Part Number
BSL16-4025ARGP
BSL16-4025C
BSL16-4025CGP
BSS16-60CRFH6-L
BSS16-60CRFP
BSS16-60CRFP-J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Range Selectable) Feeding Method Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Straightness
(µm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Clamp Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
Grease Specifications

₹ 27,176.00

1 Piece(s) 8 Day(s) or more 1061~9026~40100.1~±10 to 30mmFeed Screw15.1~208040147±12.5163200.150.130.25CenterStandardRight and Left-Knob Operation1mm-

₹ 47,536.89

1 Piece(s) 8 Day(s) or more 1061~9026~40100.1~±10 to 30mmMicrometer Head15.1~208040147±12.5163200.150.130.25SideStandardStandardStandard-0.5mm-

₹ 47,120.35

1 Piece(s) 8 Day(s) or more 1061~9026~40100.1~±10 to 30mmFeed Screw15.1~208040147±12.5163200.150.130.25SideStandardStandard-Knob Operation1mm-

₹ 36,317.13

1 Piece(s) 8 Day(s) or more 1041~6041~60100.1~~ ±10mmFeed Screw15.1~206060196±6.5161150.080.080.05SideOpposedRight and Left-Hex wrench operation0.25mmVacuum Grease:Fomblin

₹ 21,210.11

1 Piece(s) 8 Day(s) or more 1041~6041~60100.1~~ ±10mmFeed Screw15.1~206060196±6.5161150.080.080.05SideStandardRight and Left-Knob Operation0.25mmStandard Grease

₹ 23,279.47

1 Piece(s) 8 Day(s) or more 1041~6041~60100.1~~ ±10mmFeed Screw15.1~206060196±6.5161150.080.080.05SideStandardRight and Left-Knob Operation0.25mmClean Grease:AFF