(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Crossed Roller Guide Stage (B11) (Part Number)

Crossed Roller Guide Stage (B11)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      17,568₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An X-axis cross roller guide stage. 

[Features]
- Cross roller guide stage with a stage surface of 25/40/60 mm.
- Made of lightweight aluminum (black anodized).
- Various options supported.

 
Part Number
B11-40CZFP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Range Selectable) Feeding Method Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
Grease Specifications

₹ 21,875.78

1 Piece(s) 9 Day(s) or more 1026~4026~405~30~ ±10mmFeed Screw15.1~20404019.6±6.5200.380.420.28SideTop and Bottom-Knob Operation0.25mmStandard Grease

Loading...

  1. 1

Basic Information

Table Material Aluminum Table Surface Treatment Black Anodize Travel Guide Cross Roller
Product Category Main Body Type X-Axis Stages Table Straightness(µm) 3
Table Parallelism(µm) 30 Clamp Standard Through Hole (Table Center Hole) No

Please check the type/dimensions/specifications of the part B11-40CZFP in the Crossed Roller Guide Stage (B11) series.

Product variants

Part Number
B11-100BR
B11-100C
B11-100CR
B11-40D
B11-40DR
B11-60A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Range Selectable) Feeding Method Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
Grease Specifications

₹ 71,994.87

1 Piece(s) 8 Day(s) or more 1091~12091~120100.1~~ ±10mmMicrometer Head15.1~20100100147±6.5200.060.070.05CenterRight and LeftCoarse/Fine Feeds-Coarse feed 0.5mm, Fine feed 0.025mmStandard Grease

₹ 28,755.22

1 Piece(s) 5 Day(s) or more 1091~12091~120100.1~±10 to 30mmMicrometer Head15.1~20100100147±12.5200.060.070.05SideStandardStandard-0.5mmStandard Grease

₹ 28,755.22

1 Piece(s) 7 Day(s) or more 1091~12091~120100.1~±10 to 30mmMicrometer Head15.1~20100100147±12.5200.060.070.05SideRight and LeftStandard-0.5mmStandard Grease

₹ 58,844.29

1 Piece(s) 8 Day(s) or more 1026~4026~405~30~ ±10mmMicrometer Head15.1~20404019.6±6.5200.380.420.28SideStandardCoarse/Fine Feeds-Coarse feed 0.5mm, Fine feed 0.025mmStandard Grease

₹ 58,844.29

1 Piece(s) 8 Day(s) or more 1026~4026~405~30~ ±10mmMicrometer Head15.1~20404019.6±6.5200.380.420.28SideRight and LeftCoarse/Fine Feeds-Coarse feed 0.5mm, Fine feed 0.025mmStandard Grease

₹ 24,329.64

1 Piece(s) 5 Day(s) or more 1041~6041~6030.1~50~ ±10mmMicrometer Head15.1~20606049±6.5200.120.110.07CenterStandardStandard-0.5mmStandard Grease