(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
A thin structure with integrated guide and main body. The guide delivers high-strength and precision by using stainless steel for the main body and a gothic arc groove for the guide section.
Part Number |
---|
BSS66-60CR |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Distance along X-Axis) (Range Selectable) (mm) | Stroke (Distance along Z-Axis) (Range Selectable) (mm) | Table Surface Treatment | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Stroke (X Distance) (mm) | Stroke (Z Distance) (mm) | Feed Knob Position | Reversed |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 57,517.53 | 1 Piece(s) | 7 Day(s) or more | 10 | 41~60 | 41~60 | 30.1~50 | ~ ±10mm | ~ ±10mm | Electroless Nickel Plating | 60 | 60 | 49 | ±6.5 | ±6.5 | Side | Right and Left |
Loading...
Type | XZ | Feeding Method | Micrometer Head | Table Material | Stainless Steel |
---|---|---|---|---|---|
Travel Guide | Linear Ball | Z-Axis Stage Surface | Vertical | Through Hole (Table Center Hole) | No |
Clamp | Standard | Feed method (micrometer type) | Standard | Feed pitch(mm) | 0.5mm |
Please check the type/dimensions/specifications of the part BSS66-60CR in the XZ-Axis Linear Ball Guide (SS) Stage series.
Part Number |
---|
BSB66-25CR |
BSB66-40A |
BSB66-40AR |
BSS66-70A |
BSS66-70AR |
BSS66-70C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Distance along X-Axis) (Range Selectable) (mm) | Stroke (Distance along Z-Axis) (Range Selectable) (mm) | Table Surface Treatment | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Stroke (X Distance) (mm) | Stroke (Z Distance) (mm) | Feed Knob Position | Reversed |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 57,128.13 | 1 Piece(s) | 8 Day(s) or more | 10 | ~25 | ~25 | 5~30 | ~ ±10mm | ~ ±10mm | Low Temperature Black Chrome Plating | 25 | 25 | 9.8 | ±3.2 | ±3.2 | Side | Right and Left | ||
₹ 58,347.25 | 1 Piece(s) | 8 Day(s) or more | 10 | 26~40 | 26~40 | 30.1~50 | ~ ±10mm | ~ ±10mm | Low Temperature Black Chrome Plating | 40 | 40 | 49 | ±6.5 | ±6.5 | Center | Standard | ||
₹ 58,347.25 | 1 Piece(s) | 8 Day(s) or more | 10 | 26~40 | 26~40 | 30.1~50 | ~ ±10mm | ~ ±10mm | Low Temperature Black Chrome Plating | 40 | 40 | 49 | ±6.5 | ±6.5 | Center | Right and Left | ||
₹ 52,136.31 | 1 Piece(s) | 7 Day(s) or more | 10 | 61~90 | 61~90 | 30.1~50 | ~ ±10mm | ~ ±10mm | Electroless Nickel Plating | 70 | 70 | 49 | ±6.5 | ±6.5 | Center | Standard | ||
₹ 71,177.13 | 1 Piece(s) | 7 Day(s) or more | 10 | 61~90 | 61~90 | 30.1~50 | ~ ±10mm | ~ ±10mm | Electroless Nickel Plating | 70 | 70 | 49 | ±6.5 | ±6.5 | Center | Right and Left | ||
₹ 60,858.44 | 1 Piece(s) | 7 Day(s) or more | 10 | 61~90 | 61~90 | 30.1~50 | ~ ±10mm | ~ ±10mm | Electroless Nickel Plating | 70 | 70 | 49 | ±6.5 | ±6.5 | Side | Standard |