(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Thin, with integrated guide and main body. High-strength and high precision, using stainless steel for the main body and a Gothic arch groove for the guide.
Part Number |
---|
BSS26-60AFH-L |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Distance along X-Axis) (Range Selectable) (mm) | Stroke (Distance along Y-Axis) (Range Selectable) (mm) | Feeding Method | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Stroke (X Distance) (mm) | Stroke (Y Distance) (mm) | Table Size (Thickness) H (mm) | Table Straightness (µm) | Table Parallelism (µm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Clamp | Reversed | Feed method (micrometer type) | Feed method (feed screw type) | Feed pitch (mm) | Grease Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 65,805.22 | 1 Piece(s) | 8 Day(s) or more | 10 | 41~60 | 41~60 | 100.1~ | ~ ±10mm | ~ ±10mm | - | 30.1~35 | 60 | 60 | 192.1 | ±6.5 | ±6.5 | 32 | 1 | 30 | 0.13 | 0.16 | 0.13 | Center | Standard | Standard | - | Hex wrench operation | 0.25mm | Vacuum Grease:Fomblin |
Loading...
Table Material | Stainless Steel | Table Surface Treatment | Electroless Nickel Plating | Travel Guide | Linear Ball |
---|---|---|---|---|---|
Through Hole (Table Center Hole) | No |
Please check the type/dimensions/specifications of the part BSS26-60AFH-L in the Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS26) series.
Part Number |
---|
BSS26-100A1 |
BSS26-100A1-J |
BSS26-100AGP |
BSS26-60AFP |
BSS26-60AFP-J |
BSS26-60AFP-L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Distance along X-Axis) (Range Selectable) (mm) | Stroke (Distance along Y-Axis) (Range Selectable) (mm) | Feeding Method | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Stroke (X Distance) (mm) | Stroke (Y Distance) (mm) | Table Size (Thickness) H (mm) | Table Straightness (µm) | Table Parallelism (µm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Clamp | Reversed | Feed method (micrometer type) | Feed method (feed screw type) | Feed pitch (mm) | Grease Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 56,125.72 | 1 Piece(s) | 10 Day(s) or more | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 58,974.40 | 1 Piece(s) | 10 Day(s) or more | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 68,908.60 | 1 Piece(s) | 8 Day(s) or more | 10 | 91~120 | 91~120 | 100.1~ | ±10 to 30mm | ±10 to 30mm | - | 35.1~40 | 100 | 100 | 329.3 | ±12.5 | ±12.5 | 40 | 3 | 40 | 0.03 | 0.04 | 0.03 | Center | Standard | Standard | - | Knob Operation | 1mm | Standard Grease | ||
₹ 41,800.60 | 1 Piece(s) | 8 Day(s) or more | 10 | 41~60 | 41~60 | 100.1~ | ~ ±10mm | ~ ±10mm | - | 30.1~35 | 60 | 60 | 192.1 | ±6.5 | ±6.5 | 32 | 1 | 30 | 0.13 | 0.16 | 0.13 | Center | Standard | Standard | - | Knob Operation | 0.25mm | Standard Grease | ||
₹ 45,939.33 | 1 Piece(s) | 8 Day(s) or more | 10 | 41~60 | 41~60 | 100.1~ | ~ ±10mm | ~ ±10mm | - | 30.1~35 | 60 | 60 | 192.1 | ±6.5 | ±6.5 | 32 | 1 | 30 | 0.13 | 0.16 | 0.13 | Center | Standard | Standard | - | Knob Operation | 0.25mm | Clean Grease:AFF | ||
₹ 66,632.96 | 1 Piece(s) | 8 Day(s) or more | 10 | 41~60 | 41~60 | 100.1~ | ~ ±10mm | ~ ±10mm | - | 30.1~35 | 60 | 60 | 192.1 | ±6.5 | ±6.5 | 32 | 1 | 30 | 0.13 | 0.16 | 0.13 | Center | Standard | Standard | - | Knob Operation | 0.25mm | Vacuum Grease:Fomblin |