(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

XY Axis Crossed Roller Guide Stage (Part Number)

XY Axis Crossed Roller Guide Stage
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      38,972₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A lightweight and high precision stage. The XY axis is assembled within 10μm of perpendicularity. 

[Features]
· A cross-roller guide stage XY axis combined type with a stage surface size of either 80, 100 or 120 mm.
· The lightweight main body is made of aluminum (black alumite).
· Various options are supported.

Part Number
B21-25CN
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Feeding Method Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Feed method (micrometer type) Feed pitch
(mm)

₹ 42,564.07

1 Piece(s) 5 Day(s) or more 10~25~255~30~ ±10mm~ ±10mm-25.1~3025259.8±3.2±3.2304.835.74.83SideStandardStandard0.5mm

Loading...

  1. 1

Basic Information

Table Material Aluminum Table Surface Treatment Black Anodize Travel Guide Cross Roller
Through Hole (Table Center Hole) No Table Straightness(µm) 3 Table Parallelism(µm) 60
Clamp Standard

Please check the type/dimensions/specifications of the part B21-25CN in the XY Axis Crossed Roller Guide Stage series.

Product variants

Part Number
B21-100BR
B21-100C
B21-100CR
B21-25CRN
B21-40A
B21-40A1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Feeding Method Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Feed method (micrometer type) Feed pitch
(mm)

₹ 127,951.84

1 Piece(s) 8 Day(s) or more 1091~12091~120100.1~~ ±10mm~ ±10mm-35.1~40100100140.1±6.5±6.5400.110.140.11CenterRight and LeftCoarse/Fine FeedsCoarse feed 0.5mm, Fine feed 0.025mm

₹ 63,458.65

1 Piece(s) 8 Day(s) or more 1091~12091~120100.1~±10 to 30mm±10 to 30mm-35.1~40100100140.1±12.5±12.5400.110.140.11SideStandardStandard0.5mm

₹ 63,458.65

1 Piece(s) 8 Day(s) or more 1091~12091~120100.1~±10 to 30mm±10 to 30mm-35.1~40100100140.1±12.5±12.5400.110.140.11SideRight and LeftStandard0.5mm

₹ 42,564.07

1 Piece(s) 7 Day(s) or more 10~25~255~30~ ±10mm~ ±10mm-25.1~3025259.8±3.2±3.2304.835.74.83SideRight and LeftStandard0.5mm

₹ 47,040.55

1 Piece(s) 7 Day(s) or more 1026~4026~405~30~ ±10mm~ ±10mmMicrometer Head35.1~40404017.6±6.5±6.5400.660.840.66CenterStandardStandard0.5mm

₹ 38,972.04

1 Piece(s) 8 Day(s) or more 1026~4026~405~30~ ±10mm~ ±10mmFeed Screw35.1~40404017.6±6.5±6.5400.660.840.66CenterStandardStandard0.5mm