(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Thin Type XYZ-Axis Linear Ball Guide (SS) Stage (Part Number)

Thin Type XYZ-Axis Linear Ball Guide (SS) Stage

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Thin Type XYZ-Axis Linear Ball Guide (SS) Stage
  • Thin Type XYZ-Axis Linear Ball Guide (SS) Stage
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      64,738₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

Product Description

Thin, with integrated guide and main body. High-strength and high precision, using stainless steel for the main body and a Gothic arch groove for the guide.

Part Number
BSS73-40CUR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Stroke (Distance along Z-Axis) (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Suitable for Micrometer

₹ 75,989.87

1 Piece(s) 8 Day(s) or more 1026~4026~40~ ±10mm~ ±10mm~ ±10mm4040±6.5±6.5±6.51.150.891.27SideRight and LeftTop

Loading...

  1. 1

Basic Information

Z-Axis Stage Surface Vertical Load Capacity (Range Selectable)(N) 30.1~50 Feeding Method Micrometer Head
Table Material Stainless Steel Table Surface Treatment Electroless Nickel Plating Travel Guide Linear Ball
Load Capacity(N) 49 Through Hole (Table Center Hole) No Table Straightness(µm) 3
Clamp Standard Feed method (micrometer type) Standard Feed pitch(mm) 0.5mm

Please check the type/dimensions/specifications of the part BSS73-40CUR in the Thin Type XYZ-Axis Linear Ball Guide (SS) Stage series.

Product variants

Part Number
BSS73-40C
BSS73-40CR
BSS73-40CU
BSS73-50A
BSS73-50AR
BSS73-50C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Stroke (Distance along Z-Axis) (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Suitable for Micrometer

₹ 64,737.62

1 Piece(s) 7 Day(s) or more 1026~4026~40~ ±10mm~ ±10mm~ ±10mm4040±6.5±6.5±6.51.150.891.27SideStandardDown

₹ 75,989.87

1 Piece(s) 7 Day(s) or more 1026~4026~40~ ±10mm~ ±10mm~ ±10mm4040±6.5±6.5±6.51.150.891.27SideRight and LeftDown

₹ 64,737.62

1 Piece(s) 8 Day(s) or more 1026~4026~40~ ±10mm~ ±10mm~ ±10mm4040±6.5±6.5±6.51.150.891.27SideStandardTop

₹ 82,332.09

1 Piece(s) 7 Day(s) or more 1041~6041~60~ ±10mm~ ±10mm~ ±10mm5050±6.5±6.5±6.50.910.430.86CenterStandard-

₹ 82,332.09

1 Piece(s) 7 Day(s) or more 1041~6041~60~ ±10mm~ ±10mm~ ±10mm5050±6.5±6.5±6.50.910.430.86CenterRight and Left-

₹ 82,332.09

1 Piece(s) 7 Day(s) or more 1041~6041~60~ ±10mm~ ±10mm~ ±10mm5050±6.5±6.5±6.50.910.430.86SideStandardDown