(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

XYZ-Axis Crossed Roller Guide Stage (Part Number)

XYZ-Axis Crossed Roller Guide Stage
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      76,696₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A stage that combines XY-axis and Z-axis control. Micrometer center drive or side drive configuration can be selected for each size. An opposite-handed model is also available (mode number ending in -R).

Part Number
B71-80A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Stroke (Distance along Z-Axis) (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position

₹ 119,220.78

1 Piece(s) 8 Day(s) or more 1061~9061~9030.1~50±10 to 30mm±10 to 30mm±10 to 30mm808049±12.5±12.5±12.50.140.140.14Center

Loading...

  1. 1

Basic Information

Z-Axis Stage Surface Vertical Feeding Method Micrometer Head Table Material Aluminum
Table Surface Treatment Black Anodize Travel Guide Cross Roller Through Hole (Table Center Hole) No
Clamp Standard Reversed Standard Feed method (micrometer type) Standard
Feed pitch(mm) 0.5mm

Please check the type/dimensions/specifications of the part B71-80A in the XYZ-Axis Crossed Roller Guide Stage series.

Product variants

Part Number
B71-25CN
B71-40A
B71-40C
B71-60A
B71-60C
B71-80C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Stroke (Distance along Z-Axis) (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position

₹ 76,695.80

1 Piece(s) 8 Day(s) or more 10~25~251~4.9~ ±10mm~ ±10mm~ ±10mm25254.9±3.2±3.2±3.27.687.57.86Side

₹ 86,807.40

1 Piece(s) 8 Day(s) or more 1026~4026~405~30~ ±10mm~ ±10mm~ ±10mm40409.8±6.5±6.5±6.51.081.121.04Center

₹ 86,807.40

1 Piece(s) 5 Day(s) or more 1026~4026~405~30~ ±10mm~ ±10mm~ ±10mm40409.8±6.5±6.5±6.51.081.121.04Side

₹ 94,972.35

1 Piece(s) 9 Day(s) or more 1041~6041~605~30~ ±10mm~ ±10mm~ ±10mm606019.6±6.5±6.5±6.50.30.290.31Center

₹ 94,972.35

1 Piece(s) 8 Day(s) or more 1041~6041~605~30~ ±10mm~ ±10mm~ ±10mm606019.6±6.5±6.5±6.50.30.290.31Side

₹ 119,283.38

1 Piece(s) 8 Day(s) or more 1061~9061~9030.1~50±10 to 30mm±10 to 30mm±10 to 30mm808049±12.5±12.5±12.50.140.140.14Side