(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Wave Washer【1-2,000 Pieces Per Package】 (Part Number)

Wave Washer
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Stable and gradual loading prevents loosening and rattling. *The CAD data for this series is undergoing revision. This will be available as soon as modifications are complete.

 
Part Number
141700341012
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Detailed) Material Steel Nominal
(φ)
Free height H
(mm)
Hardness
(HRC)

₹ 3,950.25

1 Pack(s)

2,000 Pieces Per Package

9 Day(s) or more 10[Steel] SteelPaint1317120.25Box/package-Temper colorSpring Steel121.842~50

Loading...

  1. 1

Basic Information

Type Spring Washer Type (Application) Loosening prevention Type Spring Washers Wave Washer

Please check the type/dimensions/specifications of the part 141700341012 in the Wave Washer series.

Product variants

Part Number
141020141004
141020141005
141020141006
141020141008
141020141010
141020141012
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Detailed) Material Steel Nominal
(φ)
Free height H
(mm)
Hardness
(HRC)

₹ 8.24

1 Piece(s) 5 Day(s) or more 10[Stainless Steel] Stainless SteelNo4.3840.15Low Quantity (can be purchased from one)SUS304-CSPGloss finishing-40.637~46

₹ 8.36

1 Piece(s) 5 Day(s) or more 10[Stainless Steel] Stainless SteelNo5.41050.15Low Quantity (can be purchased from one)SUS304-CSPGloss finishing-50.837~46

₹ 8.82

1 Piece(s) 5 Day(s) or more 10[Stainless Steel] Stainless SteelNo6.41160.15Low Quantity (can be purchased from one)SUS304-CSPGloss finishing-6137~46

₹ 8.58

1 Piece(s) 5 Day(s) or more 10[Stainless Steel] Stainless SteelNo8.51380.2Low Quantity (can be purchased from one)SUS304-CSPGloss finishing-81.237~46

₹ 9.07

1 Piece(s) 5 Day(s) or more 10[Stainless Steel] Stainless SteelNo10.615100.25Low Quantity (can be purchased from one)SUS304-CSPGloss finishing-101.437~46

₹ 9.62

1 Piece(s) 5 Day(s) or more 10[Stainless Steel] Stainless SteelNo1317120.25Low Quantity (can be purchased from one)SUS304-CSPGloss finishing-121.837~46
X
whatsapp-qr whatsapp-icon