(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
This damper is a metal (zinc die-cast) oscillating damper that can adjust characteristics, with high torque. In addition, there are 2 types of characteristics, unidirectional and bi-directional.
Part Number |
---|
FYN-H1-L104 |
FYN-H1-R104 |
FYN-H2-L104 |
FYN-H2-R104 |
FYT-H1-104 |
FYT-H2-104 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Direction of Torque | Rotating Shaft Length (mm) |
---|---|---|---|---|---|---|---|
₹ 3,268.51 | 1 Piece(s) | 20 Day(s) or more | 10 | Counterclockwise Direction | 20 | ||
₹ 3,349.60 | 1 Piece(s) | 65 Day(s) or more | 10 | Clockwise | 20 | ||
₹ 3,346.35 | 1 Piece(s) | 24 Day(s) or more | 10 | Counterclockwise Direction | 9 | ||
₹ 3,346.35 | 1 Piece(s) | 24 Day(s) or more | 10 | Clockwise | 9 | ||
₹ 2,658.47 | 1 Piece(s) | 5 Day(s) or more | 10 | Bidirectional | 20 | ||
₹ 2,621.75 | 1 Piece(s) | 13 Day(s) or more | 10 | Bidirectional | 9 |
Loading...
Length L(mm) | 66 | Body Material | Zinc Alloy | Main Body Type | Rotary Type |
---|---|---|---|---|---|
Operating Environment | Standard | Mounting Method | Screw | Additional Function | With Damper / Torque Function |
Opening Angle θ(deg) | 105 | Max. Usable Torque(N·m) | 10 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy