(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

FYN-K1 Series Swing Damper [One-Way]

FYN-K1 Series Swing Damper [One-Way]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,456₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

This damper is a high-torque resin oscillating damper with unidirectional characteristics. Also, it is easy to install.

Part Number
FYN-K1-R403
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 1,456.36

1 Piece(s) 93 Day(s) or more 10

Loading...

  1. 1

Basic Information

Length L(mm) 45 Body Material Resin Main Body Type Rotary Type
Operating Environment Standard Mounting Method Screw Additional Function With Damper
Opening Angle θ(deg) 108 Max. Usable Torque(N·m) 4 Direction of Torque Clockwise

Please check the type/dimensions/specifications of the part FYN-K1-R403 in the FYN-K1 Series Swing Damper [One-Way] series.