FRX-A1 Series, Reading Damper [One-Way]

FRX-A1 Series, Reading Damper [One-Way]

This damper is a resin damper that is compact and space-saving but has high torque characteristics.

[Features]
· The torque of the leading damper changes according to the usage environment.
· In general, the torque decreases as the temperature rises, and rises as the temperature decreases.
· This is because the viscosity of the silicone oil inside the damper is affected by the temperature change.
· However, when the temperature returns to normal temperature, the torque returns to its original value

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
FRX-A1-L203
FRX-A1-R203
Part NumberVolume DiscountDays to ShipRoHSDirection of Torque
12 Day(s) or more 10Counterclockwise Direction
12 Day(s) or more 10Clockwise

Loading...

  1. 1

Basic Information

Main Body Type Rotary Type Length L(mm) 42 Operating Environment Standard
Body Material Resin Additional Function With Damper Opening Angle θ(deg) 120
Mounting Method Screw Rated Torque(N·m) 2

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)