(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

FRT/FRN-F2 Series Rotary Damper [Two-Way] [One-Way]

FRT/FRN-F2 Series Rotary Damper [Two-Way] [One-Way]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,392₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High torque rotary damper that is easy to install.
· Available in both types of torque, one that works in both directions and the other in one direction.
· FRT Is a fixed shaft type.
· The axis of FRN is not fixed.

Part Number
FRN-F2-L203
FRN-F2-R203
FRT-F2-203
FRT-F2-303
FRT-F2-403
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Torque
(N·m)
Direction of Torque

₹ 2,681.85

1 Piece(s) 5 Day(s) or more 102Counterclockwise Direction

₹ 2,681.85

1 Piece(s) 5 Day(s) or more 102Clockwise

₹ 2,391.73

1 Piece(s) 5 Day(s) or more 102Bidirectional

₹ 2,391.73

1 Piece(s) 5 Day(s) or more 103Bidirectional

₹ 2,391.73

1 Piece(s) 5 Day(s) or more 104Bidirectional

Loading...

  1. 1

Basic Information

Length L(mm) 47 Body Material Resin Main Body Type Rotary Type
Operating Environment Standard Mounting Method Screw Additional Function With Damper
Opening Angle θ(deg) 360
X
whatsapp-qr whatsapp-icon