(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Japanese Only
This small damper is available in 2 types of torque, one that works in both directions and the other in one direction. We also offer both types with and without gear.
Part Number |
---|
FRN-D2-L102 |
FRN-D2-L152 |
FRN-D2-L152G2 |
FRN-D2-R102G2 |
FRN-D2-R501G2 |
FRT-D2-102 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rated Torque (N·m) | Direction of Torque | Gear | Gear Module | Number of Gear Teeth |
---|---|---|---|---|---|---|---|---|---|---|
₹ 1,169.73 | 1 Piece(s) | 5 Day(s) or more | 10 | 0.1 | Counterclockwise Direction | No | - | - | ||
₹ 1,169.73 | 1 Piece(s) | 5 Day(s) or more | 10 | 0.15 | Counterclockwise Direction | No | - | - | ||
₹ 1,239.64 | 1 Piece(s) | 5 Day(s) or more | 10 | 0.15 | Counterclockwise Direction | Presence | 1.0 | 12 | ||
₹ 1,239.64 | 1 Piece(s) | 5 Day(s) or more | 10 | 0.1 | Clockwise | Presence | 1.0 | 12 | ||
₹ 1,239.64 | 1 Piece(s) | 5 Day(s) or more | 10 | 0.05 | Clockwise | Presence | 1.0 | 12 | ||
₹ 820.09 | 1 Piece(s) | 5 Day(s) or more | 10 | 0.1 | Bidirectional | No | - | - |
Part Number |
---|
Loading...
Length L(mm) | 50 | Body Material | Resin | Main Body Type | Rotary Type |
---|---|---|---|---|---|
Operating Environment | Standard | Mounting Method | Screw | Additional Function | With Damper |
Opening Angle θ(deg) | 360 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy