(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

FRT/FRN-C2 Series Rotary Damper [Two-Way] [One-Way]

FRT/FRN-C2 Series Rotary Damper [Two-Way] [One-Way]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      373₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This small damper is available in 2 types of torque, one that works in both directions and the other in one direction. We also offer both types with and without gear.

Part Number
FRN-C2-L301
FRN-C2-L301G1
FRN-C2-R301G1
FRT-C2-201
FRT-C2-201G1
FRT-C2-301
FRT-C2-301G1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Torque
(N·m)
Direction of Torque Gear Gear Module Number of Gear Teeth

₹ 544.18

1 Piece(s) 5 Day(s) or more 100.03Counterclockwise DirectionNo--

₹ 570.96

1 Piece(s) 5 Day(s) or more 100.03Counterclockwise DirectionPresence0.811

₹ 539.35

1 Piece(s) 5 Day(s) or more 100.03ClockwisePresence0.811

₹ 373.15

1 Piece(s) 12 Day(s) or more 100.02BidirectionalNo--

₹ 401.38

1 Piece(s) 12 Day(s) or more 100.02BidirectionalPresence0.811

₹ 373.15

1 Piece(s) 12 Day(s) or more 100.03BidirectionalNo--

₹ 433.53

1 Piece(s) 5 Day(s) or more 100.03BidirectionalPresence0.811

Loading...

  1. 1

Basic Information

Main Body Type Rotary Type Length L(mm) 27.5 Operating Environment Standard
Body Material Resin Additional Function With Damper Opening Angle θ(deg) 360
Mounting Method Screw