FRT-SB1 Rotary Damper [Bidirectional]

FRT-SB1 Rotary Damper [Bidirectional]

This damper is a metal high torque type, and is a rotary damper that is used for large equipment, such as a gondola swing stopper of a Ferris wheel.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

FRT-SB1

Part Number
FRT-SB1
Part NumberVolume DiscountDays to ShipRoHS
12 Day(s) or more 10

Loading...

  1. 1

Basic Information

Main Body Type Rotary Type Length L(mm) 47 Operating Environment Standard
Body Material Steel Additional Function With Damper Opening Angle θ(deg) 360
Mounting Method Screw Direction of Torque Bidirectional

Please check the type/dimensions/specifications of the part FRT-SB1 in the FRT-SB1 Rotary Damper [Bidirectional] series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)