(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

FRT-N1 Series, Rotary Damper [Two-Way]

FRT-N1 Series, Rotary Damper [Two-Way]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      653₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

This rotary damper is small yet the torque is high, with a flange that makes installation easier.

[Features]
· The torque of the rotary damper changes according to the rotation speed.
· Generally, the torque increases as the rotation speed increases, and decreases as the rotation speed decreases.
· In addition, the torque at startup is slightly different from the rated torque.
· The torque of the rotary damper varies according to the operating environment temperature.
· In general, the torque decreases as the temperature rises, and rises as the temperature decreases.
· This is because the viscosity of the silicone oil inside the damper is affected by the temperature change.
· However, when the temperature returns to normal temperature, the torque returns to its original value

Part Number
FRT-N1-182
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 652.69

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Length L(mm) 38 Body Material Resin Main Body Type Rotary Type
Operating Environment Standard Mounting Method Screw Additional Function With Damper
Opening Angle θ(deg) 360 Rated Torque(N·m) 0.18 Direction of Torque Bidirectional

Please check the type/dimensions/specifications of the part FRT-N1-182 in the FRT-N1 Series, Rotary Damper [Two-Way] series.

X
whatsapp-qr whatsapp-icon