(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

FRN-P2 Series Rotary Damper [Unidirectional]

FRN-P2 Series Rotary Damper [Unidirectional]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,023₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

This damper is a unidirectional rotary damper with adjustable torque. Also, the gears attached to the damper are available in 2 types.

[Features]
· The torque of the rotary damper changes according to the rotation speed.
· Generally, the torque increases as the rotation speed increases, and decreases as the rotation speed decreases.
· Regarding the torque value of the catalog, 20rpm is the torque value at the time of rotation.
· In addition, the torque at startup is slightly different from the rated torque.
· The torque of the rotary damper varies according to the operating environment temperature.
· In general, the torque decreases as the temperature rises, and rises as the temperature decreases.
· This is because the viscosity of the oil inside the damper is affected by the temperature change, hence when the temperature returns to normal, the torque also returns to its original value

Part Number
FRN-P2-L202G1
FRN-P2-L202G2
FRN-P2-L501G1
FRN-P2-R102G1
FRN-P2-R202G1
FRN-P2-R202G2
FRN-P2-R501G1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Torque
(N·m)
Direction of Torque Gear Module Number of Gear Teeth

₹ 3,056.62

1 Piece(s) 5 Day(s) or more 100.2Counterclockwise Direction1.528

₹ 3,023.15

1 Piece(s) 13 Day(s) or more 100.2Counterclockwise Direction3.013

₹ 3,023.15

1 Piece(s) 12 Day(s) or more 100.05Counterclockwise Direction1.528

₹ 3,056.62

1 Piece(s) 5 Day(s) or more 100.1Clockwise1.528

₹ 3,056.62

1 Piece(s) 5 Day(s) or more 100.2Clockwise1.528

₹ 3,023.15

1 Piece(s) 74 Day(s) or more 100.2Clockwise3.013

₹ 3,023.15

1 Piece(s) 24 Day(s) or more 100.05Clockwise1.528

Loading...

  1. 1

Basic Information

Length L(mm) 63 Body Material Resin Main Body Type Rotary Type
Operating Environment Standard Mounting Method Screw Additional Function With Damper / Torque Function
Opening Angle θ(deg) 360 Gear Presence
X
whatsapp-qr whatsapp-icon