(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

FRN-P2 series option rack

FRN-P2 series option rack
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      395₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This option is a FRN-P2 series G1 gear dedicated rack gear.

[Features]
· Speed characteristics
· The torque of the rotary damper changes according to the rotation speed.
· In general, as shown in the figure on the right, the torque increases as the rotation speed increases, and decreases as the rotation speed decreases.
· Regarding the torque value of the catalog, 20rpm is the torque value at the time of rotation.
· In addition, the torque at startup is slightly different from the rated torque.
· Temperature characteristics
· The torque of the rotary damper varies according to the operating environment temperature.
· In general, as shown in the figure on the right, the torque decreases as the temperature rises, and rises as the temperature decreases.
· This is because the viscosity of the silicone oil inside the damper is affected by the temperature change, hence if the temperature returns to original, the torque returns to the original.

Part Number
ROP-020P2-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 395.29

1 Piece(s) 24 Day(s) or more 10

Loading...

  1. 1

Basic Information

Length L(mm) 400 Width W(mm) 11.5 Body Material Resin
Main Body Type Related Components Operating Environment Standard Gear Module 1.5
Number of Gear Teeth 85

Please check the type/dimensions/specifications of the part ROP-020P2-1 in the FRN-P2 series option rack series.