(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

FFD-25FS/FW/SS/SW Series Friction Damper [One-Way]

FFD-25FS/FW/SS/SW Series Friction Damper [One-Way]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,344₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

This damper is small and space saving, and is a unidirectional resin friction type damper that can be installed easily. In addition, no oil is used in this damper.

Part Number
FFD-25FS-L102
FFD-25FS-L502
FFD-25FS-R102
FFD-25FS-R103
FFD-25FS-R502
FFD-25FW-L103
FFD-25FW-L153
FFD-25FW-L203
FFD-25FW-R203
FFD-25SS-L102
FFD-25SS-R102
FFD-25SS-R103
FFD-25SS-R502
FFD-25SW-L203
FFD-25SW-R203
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Mounting Method Rated Torque
(N·m)
Direction of Torque Height
(mm)

₹ 1,344.33

1 Piece(s) 49 Day(s) or more 1042Screw0.1Counterclockwise Direction13

₹ 1,344.33

1 Piece(s) 49 Day(s) or more 1042Screw0.5Counterclockwise Direction13

₹ 1,344.33

1 Piece(s) 49 Day(s) or more 1042Screw0.1Clockwise13

₹ 1,344.33

1 Piece(s) 49 Day(s) or more 1042Screw1Clockwise13

₹ 1,344.33

1 Piece(s) 5 Day(s) or more 1042Screw0.5Clockwise13

₹ 1,349.80

1 Piece(s) 49 Day(s) or more 1042Screw1Counterclockwise Direction19

₹ 1,349.80

1 Piece(s) 49 Day(s) or more 1042Screw1.5Counterclockwise Direction19

₹ 1,383.29

1 Piece(s) 5 Day(s) or more 1042Screw2Counterclockwise Direction19

₹ 1,349.80

1 Piece(s) 49 Day(s) or more 1042Screw2Clockwise19

₹ 1,343.95

1 Piece(s) 49 Day(s) or more 1025Wrench Flats0.1Counterclockwise Direction16

₹ 1,343.95

1 Piece(s) 49 Day(s) or more 1025Wrench Flats0.1Clockwise16

₹ 1,343.95

1 Piece(s) 49 Day(s) or more 1025Wrench Flats1Clockwise16

₹ 1,343.95

1 Piece(s) 49 Day(s) or more 1025Wrench Flats0.5Clockwise16

₹ 1,349.42

1 Piece(s) 49 Day(s) or more 1025Wrench Flats2Counterclockwise Direction22

₹ 1,349.42

1 Piece(s) 49 Day(s) or more 1025Wrench Flats2Clockwise22
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Mounting Method Rated Torque
(N·m)
Direction of Torque Height
(mm)

Loading...

  1. 1

Basic Information

Body Material Resin Main Body Type Rotary Type Operating Environment Standard
Additional Function With Damper Opening Angle θ(deg) 360

Frequently asked question (FAQ)

Question: Can the product be used as a bearing?
Answer: Be sure to install separate bearings. This may lead to damage to the damper.
Question: Can the product be used in vacuum?
Answer: No.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list