(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

FDT-70A/FDN-70A Series [Two-Way] [One-Way]

FDT-70A/FDN-70A Series [Two-Way] [One-Way]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,716₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

This damper has high torque, a thin space saving shape, and a metal appearance. This small damper is available in 2 types of torque, one that works in both directions and the other in one direction.

[Features]
· The torque of the disc damper changes according to the rotation speed.
· Generally, the torque increases as the rotation speed increases, and decreases as the rotation speed decreases.
· Regarding the torque value of the catalog, 20rpm is the torque value at the time of rotation.
· When using the rotational fall of the cover, the rotation speed is slow at the initial stage of dropping and only torque less than the rated torque value is generated.
· The damper torque value (catalog rated torque value) varies according to the operating environment temperature.
· The torque decreases as the temperature rises, and rises as the temperature decreases.
· The viscosity of the oil inside the damper is affected by the temperature change, hence when the temperature returns to normal the torque also returns to the original value

Part Number
FDN-70A-L114
FDN-70A-R114
FDT-70A-903
FDT-70B-903
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Torque
(N·m)
Direction of Torque Mounted Shaft Shape Type

₹ 1,854.11

1 Piece(s) 5 Day(s) or more 1011Counterclockwise DirectionRound-shaped type

₹ 1,919.93

1 Piece(s) 5 Day(s) or more 1011ClockwiseRound-shaped type

₹ 1,716.15

1 Piece(s) 5 Day(s) or more 108.7BidirectionalSquare Type

₹ 1,736.73

1 Piece(s) 12 Day(s) or more 108.7BidirectionalSlotted Groove Type
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Torque
(N·m)
Direction of Torque Mounted Shaft Shape Type

Loading...

  1. 1

Basic Information

Length L(mm) 95 Body Material Steel Main Body Type Rotary Type
Operating Environment Standard Mounting Method Screw Additional Function With Damper
Opening Angle θ(deg) 360
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language