(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Length L(mm) | 17 | Material | Main Body: SUS, Movable Axis: SUS |
---|---|---|---|
Main Body Type | [Rotary Type] Torque Hinge | Operating Environment | Standard |
Movable Type | Torque Function / Free Stop Type | Standard Torque(N·mm) | 78 |
Torque Difference Due to Direction of Rotation | Available | Axial direction | Right |
RoHS | 10 | - | - |
Japanese Only
Loading...
Length L(mm) | 17 | Material | Main Body: SUS, Movable Axis: SUS |
---|---|---|---|
Main Body Type | [Rotary Type] Torque Hinge | Operating Environment | Standard |
Movable Type | Torque Function / Free Stop Type | Standard Torque(N·mm) | 78 |
Torque Difference Due to Direction of Rotation | Available | Axial direction | Right |
RoHS | 10 | - | - |
Loading...
Length L(mm) | 17 | Material | Main Body: SUS, Movable Axis: SUS |
---|---|---|---|
Main Body Type | [Rotary Type] Torque Hinge | Operating Environment | Standard |
Movable Type | Torque Function / Free Stop Type | Standard Torque(N·mm) | 78 |
Torque Difference Due to Direction of Rotation | Available | Axial direction | Right |
RoHS | 10 | - | - |
Space-saving hinge compatible with thinning of products. Torque difference is realized by the curling direction of leaf spring.
Loading...
Length L(mm) | 17 | Material | Main Body: SUS, Movable Axis: SUS |
---|---|---|---|
Main Body Type | [Rotary Type] Torque Hinge | Operating Environment | Standard |
Movable Type | Torque Function / Free Stop Type | Standard Torque(N·mm) | 78 |
Torque Difference Due to Direction of Rotation | Available | Axial direction | Right |
RoHS | 10 | - | - |
Japanese Only
Loading...
Loading...
Loading...
Length L(mm) | 17 | Material | Main Body: SUS, Movable Axis: SUS |
---|---|---|---|
Main Body Type | [Rotary Type] Torque Hinge | Operating Environment | Standard |
Movable Type | Torque Function / Free Stop Type | Standard Torque(N·mm) | 78 |
Torque Difference Due to Direction of Rotation | Available | Axial direction | Right |
RoHS | 10 | - | - |
Length L(mm) | 17 | Material | Main Body: SUS, Movable Axis: SUS | Main Body Type | Torque Hinge |
---|---|---|---|---|---|
Operating Environment | Standard | Movable Type | Torque Function / Free Stop Type | Standard Torque(N·mm) | 78 |
Torque Difference Due to Direction of Rotation | Available | Axial direction | Right |
Please check the type/dimensions/specifications of the part ST010A0 in the Sure Torque series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy