(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI India offices and warehouses will remain closed from Oct 31st to Nov 3rd due to the Diwali festival.
    Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plate Type Metal Frame Caster (Part Number)

Plate Type Metal Frame Caster
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,736₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A type of caster that is installed to pipes using mounting hardware such as caster plates or caster bases. The frame is made of metal.

 
Part Number
ST-150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

₹ 2,791.20

1 Piece(s) 7 Day(s) or more Flexible198140.01~220.00No200[Synthetic Rubber] Rubber (Black)10710712010515042

Loading...

  1. 1

Basic Information

Wheel Characteristics No Fitting Material Steel Application Streamlining of Logistics, Hand Truck / Pipe Shelf / Factory facilities
Load Category Medium Load

Please check the type/dimensions/specifications of the part ST-150 in the Plate Type Metal Frame Caster series.

Product variants

Part Number
SK-130VU
SK-150
SK-150VU
ST-150S
ST-150SVU
ST-150VU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

₹ 4,464.60

1 Piece(s) 11 Day(s) or more fixation177220.01~320.00No260Urethane1071071389013038

₹ 2,391.20

1 Piece(s) 12 Day(s) or more fixation198140.01~220.00No200[Synthetic Rubber] Rubber (Black)1071071389015042

₹ 4,984.29

1 Piece(s) 10 Day(s) or more fixation198220.01~320.00No300Urethane1071071389015042

₹ 3,671.20

1 Piece(s) 12 Day(s) or more Flexible198140.01~220.00With Rotation Stopper200[Synthetic Rubber] Rubber (Black)10710712010515042

₹ 6,134.82

1 Piece(s) 5 Day(s) or more Flexible198220.01~320.00With Rotation Stopper300Urethane10710712010515042

₹ 5,487.89

1 Piece(s) 8 Day(s) or more Flexible198220.01~320.00No300Urethane10710712010515042
X
whatsapp-qr whatsapp-icon