(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Plate Type Metal Frame Caster (Part Number)

Plate Type Metal Frame Caster
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,736₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A type of caster that is installed to pipes using mounting hardware such as caster plates or caster bases. The frame is made of metal.

 
Part Number
ST-150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

₹ 2,791.20

1 Piece(s) 7 Day(s) or more Flexible198140.01~220.00No200[Synthetic Rubber] Rubber (Black)10710712010515042

Loading...

  1. 1

Basic Information

Wheel Characteristics No Fitting Material Steel Application Streamlining of Logistics, Hand Truck / Pipe Shelf / Factory facilities
Load Category Medium Load

Please check the type/dimensions/specifications of the part ST-150 in the Plate Type Metal Frame Caster series.

Product variants

Part Number
SK-130VU
SK-150
SK-150VU
ST-150S
ST-150SVU
ST-150VU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

₹ 4,464.60

1 Piece(s) 11 Day(s) or more fixation177220.01~320.00No260Urethane1071071389013038

₹ 2,391.20

1 Piece(s) 12 Day(s) or more fixation198140.01~220.00No200[Synthetic Rubber] Rubber (Black)1071071389015042

₹ 4,984.29

1 Piece(s) 10 Day(s) or more fixation198220.01~320.00No300Urethane1071071389015042

₹ 3,671.20

1 Piece(s) 12 Day(s) or more Flexible198140.01~220.00With Rotation Stopper200[Synthetic Rubber] Rubber (Black)10710712010515042

₹ 6,134.82

1 Piece(s) 5 Day(s) or more Flexible198220.01~320.00With Rotation Stopper300Urethane10710712010515042

₹ 5,487.89

1 Piece(s) 8 Day(s) or more Flexible198220.01~320.00No300Urethane10710712010515042
X
whatsapp-qr whatsapp-icon