(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Carry Mount (Part Number)

Carry Mount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,210₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A compact series in which the three functions of vibration-proof installation, transport, and leveling are integrated.

[Features]
· The carry mount series is a mount in which the three functions of vibration-proof installation, transport, and leveling are integrated.
· A compact design.
· A caster for transport or a ball for transport is integrated with a vibration-proof rubber base into a compact form.
· Capable of transport and fixing.
· Capable of transporting and fixing equipment.
· Convenient for equipment that is frequently moved around and for layout changes.
· Superior stability.
· Equipment stability is excellent thanks to the fact that the surface area of the vibration-proof rubber is large in the case of standard type and ball type casters.·
· With the S type caster, the adjuster is at the center when installing, the structure has no play, and the product features excellent stability.
· Lightweight and compatible with a wide range of applications.
· There are two types of main bodies for the standard type caster, including a steel plate specification and a stainless steel specification, both of which are light and sturdy.
· By selecting the stainless steel specification, the product can be used for a wide range of applications, and features both water resistance and chemical resistance.
· Furthermore, because the stainless steel specification is constructed to prevent water from collecting, it can also be used for food-related equipment, etc.
· Level adjustments can be performed easily.
· Level adjustments can be performed easily and accurately just by turning the leveling bolt for the caster type, and just by turning the handle for the ball type.
· Low cost.
· Low cost is achieved via a streamlined and compact design.
· In particular, the S type caster achieves even larger cost reductions thanks to its structural innovation.

 
Part Number
CM-60
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSCaster Type Mounting height
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Fitting Material Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Thread Dia. Wheel Diameter
(Ø)
Wheel Width
(mm)
Application Swivel Radius
(mm)
Frame Material Moving Method

₹ 3,922.58

1 Piece(s) 5 Day(s) or more -Plate Type Universal / With Adjuster8035.01~80.0059NylonSteelRound holes (two holes)80-60100-5026Commercial Facilities Display / Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment / Factory facilities65Steel Plate with Zinc PlatingCaster

Loading...

  1. 1

Basic Information

Stopper (Detail) No Wheel Characteristics No

Please check the type/dimensions/specifications of the part CM-60 in the Carry Mount series.

Product variants

Part Number
CM-100SUS
CM-200
CM-200C
CM-600
CM-60S
CM-60SUS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCaster Type Mounting height
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Fitting Material Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Thread Dia. Wheel Diameter
(Ø)
Wheel Width
(mm)
Application Swivel Radius
(mm)
Frame Material Moving Method

₹ 18,092.91

1 Piece(s) 5 Day(s) or more -With Adjuster12080.01~140.0098NylonStainless SteelRound hole7272100100-7530Factory facilities / Commercial Facilities Display / Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment76Stainless SteelCaster

₹ 5,557.53

1 Piece(s) 5 Day(s) or more 10Dual Wheels / With Adjuster70140.01~220.00200Steel BallSteel-----M12--Factory facilities / Commercial Facilities Display / Streamlining of Logistics, Hand Truck-Cast Iron Baked-on CoatingBall

₹ 11,878.40

1 Piece(s) 5 Day(s) or more 10Plate Type Universal / Dual Wheels / With Adjuster128140.01~220.00200NylonSteelRound hole8080110110-7564Factory facilities / Commercial Facilities Display / Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment93Steel Plate with Zinc PlatingCaster

₹ 7,438.04

1 Piece(s) 5 Day(s) or more -With Adjuster79485.01~750.00590Steel BallSteel-----M16--Factory facilities / Commercial Facilities Display / Streamlining of Logistics, Hand Truck-Cast Iron Baked-on CoatingBall

₹ 2,209.69

1 Piece(s) 5 Day(s) or more -Plate Type Universal / With Adjuster7035.01~80.0059NylonSteelRound holes (two holes)80-60100-5026Factory facilities / Commercial Facilities Display / Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment66Steel Plate with Zinc PlatingCaster

₹ 11,227.64

1 Piece(s) 16 Day(s) or more -Plate Type Universal / With Adjuster7935.01~80.0059NylonStainless SteelRound holes (two holes)80-60100-5026Factory facilities / Commercial Facilities Display / Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment65Stainless SteelCaster