(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Hi-mount for large loads used for large presses etc.
[Features]
·Superior shock and vibration resistance.
·Provides an anti-movement structure, simply by placing machine.
·Easy to mount.
·Layout can be changed at will.
·Employs oil resistant, weather-resistant synthetic rubber.
[Applications]
·Metal work machines (mechanical presses, shearing machines, benders, forging presses).
·Machine tools (lathes, milling machines, grinders, drill presses, hobbing machines, slotters, automatic saws, electric discharge machines).
·Industrial machine (injection molding machines, printing machines, food processing machines, wire rod processing machines, packaging machines, and various dedicated machine).
Part number | Allowable load N | ⌀D | (H) | (H) | d | Bolt length L | TH | Mountable bed thickness |
---|---|---|---|---|---|---|---|---|
Level adjustment amount | ||||||||
HM-215 | 54,000 | 216 | 74 | +20 | M30 | 150 | 201 | 80 |
HM-240 | 74,000 | 242 | 74 | +20 | M30 | 150 | 201 | 80 |
The Hi-Mount Series are the first product lineup that the Industrial Products Division of Kurashiki Kako launched into the market, and is a stepping stone to expand into the fields of industrial equipment as well as automobile parts.
Loading...
Type | Mount Type | Mounting Shape Type | Rubber Mount Type | Height Adjusting Handle | Presence |
---|---|---|---|---|---|
Thread Material | Steel | Thread Surface Treatment | Trivalent Chromate | Body Material | Steel |
Main Body Surface Treatment | Others | Bottom Rubber Material | Chloroprene Rubber | Thread Length L1(mm) | 150 |
Height Adjustment Value L2(mm) | 20 | Main Body Height h(mm) | 74 | Nominal of Thread M(mm) | 30 |
Properties | Standard / Performance of Vibration Proofing | Surface treatment details | Phthalic Acid Paint |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy