(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

High Mount TYPE M (Part Number)

High Mount TYPE M
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,654₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Demonstrates high vibration-proofing performance with a compact body. Selection is possible from a wide variety to suit the application.

Part Number
M-10A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth W
(mm)
Allowable Load
(kN)
Thread Length L1
(mm)
Height Adjustment Value L2
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Shape D1
(φ)
Min Scope Load
(N)
Max Scope Load
(N)

₹ 2,653.85

1 Piece(s) 5 Day(s) or more 101003.19018391210015503100

Loading...

  1. 1

Basic Information

Type Mount Type Mounting Shape Type Rubber Mount Type Height Adjusting Handle Presence
Thread Material Steel Thread Surface Treatment Bright Chromate Plating Body Material Steel
Main Body Surface Treatment Melamine Baked Finish Bottom Rubber Material Chloroprene Rubber Properties Standard / Oil Resistance / Performance of Vibration Proofing

Please check the type/dimensions/specifications of the part M-10A in the High Mount TYPE M series.

Product variants

Part Number
M-10A-200L
M-10B
M-10B-200L
M-10H
M-10H-200L
M-14A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSWidth W
(mm)
Allowable Load
(kN)
Thread Length L1
(mm)
Height Adjustment Value L2
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Shape D1
(φ)
Min Scope Load
(N)
Max Scope Load
(N)

₹ 2,868.16

1 Piece(s) 11 Day(s) or more 101003.120018391210015503100

₹ 2,653.85

1 Piece(s) 5 Day(s) or more 101006.39018391210031506300

₹ 2,880.22

1 Piece(s) 5 Day(s) or more 101006.320018391210031506300

₹ 2,668.65

1 Piece(s) 5 Day(s) or more 1010015120223512100750015000

₹ 2,882.95

1 Piece(s) 11 Day(s) or more 1010015200223512100750015000

₹ 4,398.20

1 Piece(s) 5 Day(s) or more 101406.312019471614031006300