(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

High Mount TYPE LM (Part Number)

High Mount TYPE LM
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,296₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Demonstrates high vibration-proofing performance with a compact body.
· An LM type handle that also facilitates level adjustments.

Part Number
LM-13
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth W
(mm)
Allowable Load
(kN)
Thread Length L1
(mm)
Height Adjustment Value L2
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Shape W
(mm)
Min Scope Load
(N)
Max Scope Load
(N)

₹ 4,549.36

1 Piece(s) 5 Day(s) or more 10130611020511613028006000

Loading...

  1. 1

Basic Information

Type Mount Type Mounting Shape Type Rubber Mount Type Height Adjusting Handle Presence
Thread Material Steel Thread Surface Treatment Bright Chromate Plating Body Material Casting
Main Body Surface Treatment Melamine Baked Finish Bottom Rubber Material Chloroprene Rubber Properties Standard / Oil Resistance / Performance of Vibration Proofing

Please check the type/dimensions/specifications of the part LM-13 in the High Mount TYPE LM series.

Product variants

Part Number
LM-11
LM-11-200L
LM-13-200L
LM-16
LM-16-200L
LM-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSWidth W
(mm)
Allowable Load
(kN)
Thread Length L1
(mm)
Height Adjustment Value L2
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Shape W
(mm)
Min Scope Load
(N)
Max Scope Load
(N)

₹ 3,295.67

1 Piece(s) 5 Day(s) or more 101102.88515471211014002800

₹ 3,586.33

1 Piece(s) 5 Day(s) or more 101102.820015471211014002800

₹ 4,747.04

1 Piece(s) 5 Day(s) or more 10130620020511613028006000

₹ 9,538.15

1 Piece(s) 5 Day(s) or more 1016012110246516160600012000

₹ 10,246.69

1 Piece(s) 11 Day(s) or more 1016012200246516160600012000

₹ 11,920.38

1 Piece(s) 5 Day(s) or more 10200181302776202001200018000