(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diaphragm Air Spring (Part Number)

Diaphragm Air Spring
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,387₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Highly vibration proof special air spring of which metal cylinder has a rubber diaphragm.

Part Number
PSD-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSType Height Adjusting Handle Width W
(mm)
Load Range
(kN)
Allowable Load
(kN)
Height Adjustment Value L2
(mm)
Main Body Height h
(mm)
Nominal of Thread M
(mm)
Properties Min Scope Load
(N)
Max Scope Load
(N)
Specifications

₹ 13,519.20

1 Piece(s) 5 Day(s) or more 10[Other Type] Air-shapeNo1250.801~2.5001±69010Standard / Performance of Vibration Proofing5001000Air spring main body

Loading...

  1. 1

Please check the type/dimensions/specifications of the part PSD-100 in the Diaphragm Air Spring series.

Product variants

Part Number
PSD-1000
PSD-200
PSD-2000
PSD-400
PSD-600
PSV-23
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Height Adjusting Handle Width W
(mm)
Load Range
(kN)
Allowable Load
(kN)
Height Adjustment Value L2
(mm)
Main Body Height h
(mm)
Nominal of Thread M
(mm)
Properties Min Scope Load
(N)
Max Scope Load
(N)
Specifications

₹ 30,936.36

1 Piece(s) 5 Day(s) or more 10[Other Type] Air-shapeNo2508.001~12.50010±69016Standard / Performance of Vibration Proofing600010000Air spring main body

₹ 13,519.20

1 Piece(s) 5 Day(s) or more 10[Other Type] Air-shapeNo1250.801~2.5002±69012Standard / Performance of Vibration Proofing10002000Air spring main body

₹ 49,517.78

1 Piece(s) 9 Day(s) or more 10[Other Type] Air-shapeNo35016.001~34.00020±69016Standard / Performance of Vibration Proofing1000020000Air spring main body

₹ 16,697.27

1 Piece(s) 5 Day(s) or more 10[Other Type] Air-shapeNo1602.501~5.5004±69012Standard / Performance of Vibration Proofing20004000Air spring main body

₹ 20,731.53

1 Piece(s) 5 Day(s) or more 10[Other Type] Air-shapeNo2005.501~8.0006±69012Standard / Performance of Vibration Proofing40006000Air spring main body

₹ 2,387.18

1 Piece(s) 11 Day(s) or more 10-----------Air Gripper (Optional)