(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
A compact hi-mount for presses. Achieves high-level vibration resistance with superior cost-effectiveness due to simple installation.
[Features]
·Spring Hi-Mount developed as an anti-vibration device for presses.
· Since the structure is such that disc springs are specially arranged in a manner that makes use of their unique properties, they are excellent for proofing against impact vibrations despite the compact design.
·Direct mounting of machine is possible and does not require special foundation work, enabling the cost of anti-vibration to be drastically reduced.
[Applications]
·Metal work machines / mechanical presses (compact and medium-size), shearing, benders and other equipment.
·Machine tools and milling machines, shaping machines, brooch machines, slotters, other.
·Industrial machine and injection molding machines, rolling and crushing machines, printing machines, food processing machines, wire rod processing machines, other.
External appearance
Part number | Minimum load N | Maximum Load N | ⌀D1 | ⌀D2 | (H) | (H) | d | Bolt length L | TH | Mountable bed thickness |
---|---|---|---|---|---|---|---|---|---|---|
Level adjustment amount | ||||||||||
KSD-04 | 2,900 | 5,900 | 150 | 112 | 65 | +15 | M20 | 120 | 180 | 59 |
KSD-08 | 5,900 | 9,800 | 150 | 112 | 65 | +15 | M20 | 120 | 180 | 59 |
KSD-12 | 9,800 | 14,700 | 150 | 112 | 66 | +10 | M20 | 120 | 180 | 64 |
KSD-20 | 14,700 | 23,500 | 150 | 112 | 73 | +10 | M20 | 120 | 190 | 64 |
KSD-30 | 23,500 | 33,300 | 150 | 112 | 78 | +7 | M20 | 120 | 195 | 67 |
Part Number |
---|
KSD-04 |
KSD-08 |
KSD-12 |
KSD-20 |
KSD-30 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Load Range (kN) | Allowable Load (kN) | Height Adjustment Value L2 (mm) | Main Body Height h (mm) | Min Scope Load (N) | Max Scope Load (N) |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 10,603.02 | 1 Piece(s) | 9 Day(s) or more | - | 5.501~8.000 | 5.9 | 15 | 65 | 2900 | 5900 | ||
₹ 12,107.16 | 1 Piece(s) | 9 Day(s) or more | 10 | 8.001~12.500 | 9.8 | 15 | 65 | 5900 | 9800 | ||
₹ 13,780.07 | 1 Piece(s) | 5 Day(s) or more | 10 | 12.501~16.000 | 14.7 | 10 | 66 | 9800 | 14,700 | ||
₹ 14,828.82 | 1 Piece(s) | 5 Day(s) or more | 10 | 16.001~34.000 | 23.5 | 10 | 73 | 14,700 | 23500 | ||
₹ 15,892.29 | 1 Piece(s) | 9 Day(s) or more | 10 | 16.001~34.000 | 33.3 | 7 | 78 | 23500 | 33000 |
Part Number |
---|
Loading...
Type | Mount Type | Mounting Shape Type | Spring Built-in Type | Height Adjusting Handle | Presence |
---|---|---|---|---|---|
Thread Material | Steel | Thread Surface Treatment | Trivalent Chromate | Body Material | Steel |
Main Body Surface Treatment | Others | Bottom Rubber Material | Nitrile Rubber | Width W(mm) | 150 |
Thread Length L1(mm) | 120 | Nominal of Thread M(mm) | 20 | Properties | Standard / Performance of Vibration Proofing |
Surface treatment details | Baked coating |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy