(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

A plastic joint adhesive solution for pipe frames

A plastic joint adhesive solution for pipe frames
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      460₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Adhesive liquid for plastic joints for pipe frames. [Quantity]30 ml, 50 ml, 1,000 ml

Part Number
SA-30
SA-50
SA-1000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipContent Quantity
(ml)

₹ 459.99

1 Piece(s) 8 Day(s) or more 30

₹ 549.51

1 Piece(s) 10 Day(s) or more 50

₹ 3,399.24

1 Piece(s) 10 Day(s) or more 1000
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipContent Quantity
(ml)

Loading...

  1. 1

Basic Information

Type Adhesive / Related Supplies
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language