(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
For applications such as umps, blowers, engines, generators, electric motors, and compressors
Various sizes from ⌀8 to ⌀150 are available.
Small size, and relatively large spring constant enable supporting a heavy load.
Wide range of applications, such as in compression, shear, and inclination directions depending on mounting method, is available.
Part Number |
---|
KA-50-40HCR |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Max. allowable load (Including max. vertical supports) (N) | Usage Characteristic | Types of connection | Connection screw M | Height H (mm) | Spring Constant (N/mm) | Hardness (Shore A) | Materials of Vibration Proofer | Outer Diameter D1 (φ) | External shape A (mm) | Fitting Material SUS-compatible | Ambient Operating Temperature (℃) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 820.09 | 1 Piece(s) | 5 Day(s) or more | 10 | 880 | Standard / Weather Resistance / Oil Resistance / Ozone Resistance | Both ends threaded | M10 | 40 | 270 | 60 | Chloroprene | 50 | - | No | ~70 |
Loading...
Types | Anti-vibration Rubber | Application | Cushion / Vibration Damping Proofing / Vibration Isolation | Types of Anti vibration Rubber | Round shape |
---|---|---|---|---|---|
Color | Black |
Please check the type/dimensions/specifications of the part KA-50-40HCR in the Round Anti-Vibration Rubber (KA/KB, KA-(45), KA-CR, KA-SUS, RA/RB) series.
Part Number |
---|
KA-12 |
KA-12(45) |
KA-120 |
KA-50-40HSUS |
KA-50CR |
KA-50SUS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Max. allowable load (Including max. vertical supports) (N) | Usage Characteristic | Types of connection | Connection screw M | Height H (mm) | Spring Constant (N/mm) | Hardness (Shore A) | Materials of Vibration Proofer | Outer Diameter D1 (φ) | External shape A (mm) | Fitting Material SUS-compatible | Ambient Operating Temperature (℃) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 158.78 | 1 Piece(s) | 5 Day(s) or more | 10 | 78 | Standard | Both ends threaded | M5 | 16 | 41 | 60 | Natural Rubber | 12 | - | No | ~50 | ||
₹ 165.49 | 1 Piece(s) | 5 Day(s) or more | 10 | 47 | Standard | Both ends threaded | M5 | 16 | 25 | 45 | Natural Rubber | 12 | - | No | ~50 | ||
₹ 3,932.84 | 1 Piece(s) | 5 Day(s) or more | 10 | 7700 | Standard | Both ends threaded | M16 | 60 | 2160 | 60 | Natural Rubber | 120 | - | No | ~50 | ||
₹ 1,346.47 | 1 Piece(s) | 5 Day(s) or more | 10 | 880 | Standard | Both ends threaded | M10 | 40 | 270 | 60 | Natural Rubber | 50 | - | Presence | ~50 | ||
₹ 716.96 | 1 Piece(s) | 5 Day(s) or more | 10 | 1230 | Oil Resistance / Ozone Resistance / Standard / Weather Resistance | Both ends threaded | M10 | 27 | 610 | 60 | Chloroprene | 50 | - | No | ~70 | ||
₹ 1,191.20 | 1 Piece(s) | 5 Day(s) or more | 10 | 1230 | Standard | Both ends threaded | M10 | 27 | 610 | 60 | Natural Rubber | 50 | - | Presence | ~50 |