(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Round Anti-Vibration Rubber (KA/KB, KA-(45), KA-CR, KA-SUS, RA/RB) (Part Number)

Round Anti-Vibration Rubber (KA/KB, KA-(45), KA-CR, KA-SUS, RA/RB)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      157₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

For applications such as umps, blowers, engines, generators, electric motors, and compressors
Various sizes from ⌀8 to ⌀150 are available.

Small size, and relatively large spring constant enable supporting a heavy load.
Wide range of applications, such as in compression, shear, and inclination directions depending on mounting method, is available.

Part Number
RA-20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMax. allowable load (Including max. vertical supports)
(N)
Usage Characteristic Types of connection Connection screw M Height H
(mm)
Spring Constant
(N/mm)
Hardness
(Shore A)
Materials of Vibration Proofer Outer Diameter D1
(φ)
External shape A
(mm)
Fitting Material SUS-compatible Ambient Operating Temperature
(℃)

₹ 284.84

1 Piece(s) 5 Day(s) or more 10160StandardFemale Screw, Male ScrewM61518060Natural Rubber20-No~50

Loading...

  1. 1

Basic Information

Types Anti-vibration Rubber Application Cushion / Vibration Damping Proofing / Vibration Isolation Types of Anti vibration Rubber Round shape
Color Black

Please check the type/dimensions/specifications of the part RA-20 in the Round Anti-Vibration Rubber (KA/KB, KA-(45), KA-CR, KA-SUS, RA/RB) series.

Product variants

Part Number
KA-12
KA-12(45)
KA-120
RA-20-20H
RA-25
RA-25-27H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMax. allowable load (Including max. vertical supports)
(N)
Usage Characteristic Types of connection Connection screw M Height H
(mm)
Spring Constant
(N/mm)
Hardness
(Shore A)
Materials of Vibration Proofer Outer Diameter D1
(φ)
External shape A
(mm)
Fitting Material SUS-compatible Ambient Operating Temperature
(℃)

₹ 158.78

1 Piece(s) 5 Day(s) or more 1078StandardBoth ends threadedM5164160Natural Rubber12-No~50

₹ 165.49

1 Piece(s) 5 Day(s) or more 1047StandardBoth ends threadedM5162545Natural Rubber12-No~50

₹ 3,932.84

1 Piece(s) 5 Day(s) or more 107700StandardBoth ends threadedM1660216060Natural Rubber120-No~50

₹ 293.78

1 Piece(s) 5 Day(s) or more 1098StandardFemale Screw, Male ScrewM6208860Natural Rubber20-No~50

₹ 339.85

1 Piece(s) 5 Day(s) or more 10280StandardFemale Screw, Male ScrewM61822060Natural Rubber25-No~50

₹ 347.31

1 Piece(s) 5 Day(s) or more 10160StandardFemale Screw, Male ScrewM62711060Natural Rubber25-No~50