Optional Parts [Drip-Proof Cap] FK-2530□-C-060

Optional Parts [Drip-Proof Cap] FK-2530□-C-060

Useful in environments where liquid such as oil scatters. This product is to be used facing upward. Facing side or downward will not provide effective drip prevention. Sold in package with the main unit.

[Features]
· Please use when operating in environments in which oil may spatter.
· Please be sure to use with the cap facing upward.
· When used sideways or facing downward, its drip-proof effect is diminished.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
FK-2530H-C-060
FK-2530L-C-060
FK-2530M-C-060
Part NumberVolume DiscountDays to ShipRoHSApplicable body
12 Day(s) or more 6FK-2530H-C
17 Day(s) or more 6FK-2530L-C
12 Day(s) or more 6FK-2530M-C

Loading...

  1. 1

Basic Information

Main Body/Related Parts Related Components Body Material Steel Full Length(mm) 51
O.D.(Ø) 28

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)