(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
This is standard price, please register to see the actual price
Main Body/Related Parts | Related Components | Body Material | [Steel] Steel |
---|---|---|---|
Diameter of Screw with External Damper Shape(mm) | M42 | Shape Type | Square |
RoHS | 10 | - | - |
Caution
Japanese Only
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
Main Body/Related Parts | Related Components | Body Material | [Steel] Steel |
---|---|---|---|
Diameter of Screw with External Damper Shape(mm) | M42 | Shape Type | Square |
RoHS | 10 | - | - |
This is standard price, please register to see the actual price
Main Body/Related Parts | Related Components | Body Material | [Steel] Steel |
---|---|---|---|
Diameter of Screw with External Damper Shape(mm) | M42 | Shape Type | Square |
RoHS | 10 | - | - |
Mounting square flange dedicated for FA-4225B/FA-4250B/FA-4275B series.
This is standard price, please register to see the actual price
Main Body/Related Parts | Related Components | Body Material | [Steel] Steel |
---|---|---|---|
Diameter of Screw with External Damper Shape(mm) | M42 | Shape Type | Square |
RoHS | 10 | - | - |
Caution
Japanese Only
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
Main Body/Related Parts | Related Components | Body Material | [Steel] Steel |
---|---|---|---|
Diameter of Screw with External Damper Shape(mm) | M42 | Shape Type | Square |
RoHS | 10 | - | - |
Part Number |
---|
OP-040M42SF |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|
₹ 4,285.05 | 1 Piece(s) | 13 Day(s) or more | 10 |
Part Number |
---|
Main Body/Related Parts | Related Components | Body Material | Steel | Diameter of Screw with External Damper Shape(mm) | M42 |
---|---|---|---|---|---|
Shape Type | Square |
Please check the type/dimensions/specifications of the part OP-040M42SF in the Optional Parts [Square Flange] OP-040 M42SF series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy