(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Optional Parts [Eccentric Angle Adapter] OP-010UB

Optional Parts [Eccentric Angle Adapter] OP-010UB
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15,336₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Durability can be improved in use conditions where the eccentric angle is effective. It can also be used as a stopper nut. The maximum use eccentric angle is 10 degrees.

Part Number
OP-010UB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 15,335.71

1 Piece(s) 10 Day(s) or more 10

Loading...

  1. 1

Basic Information

Main Body/Related Parts Related Components Stroke(mm) 50 External Thread Diameter M45
Nominal Mounting Screw [M] 45 Body Material Steel Full Length(mm) 167
O.D.(Ø) 45 Allowable Angular Misalignment Degree(deg) 10 Diameter of Screw with External Damper Shape(mm) M36
Damper Stroke(mm) 50

Please check the type/dimensions/specifications of the part OP-010UB in the Optional Parts [Eccentric Angle Adapter] OP-010UB series.