(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Optional Parts [Eccentric Angle Adapter] OP-010TB

Optional Parts [Eccentric Angle Adapter] OP-010TB
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Can be used to improve damper durability when usage conditions involve an eccentric angle. In addition, it can also be used as a stopper nut. The maximum eccentric angle is 10 degrees.

[Features]
· Screw the eccentric angle adapter into the main body until the eccentric angle cap is securely fitted with the piston rod, and screw in the nuts on the main body tightly at this position.
· Use it when the eccentric angle is 2.5 degrees or more.
· The main body can also be used as a stopper.
· Use together with a capless soft absorber.
・The maximum eccentric angle is ±10 degrees used in conjunction with the eccentric angle adapter.

Part Number
OP-010TB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 12,573.93

1 Piece(s) 5 Day(s) or more 10
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

Loading...

  1. 1

Basic Information

Main Body/Related Parts Related Components Stroke(mm) 35 External Thread Diameter M40
Nominal Mounting Screw [M] 40 Body Material Steel Full Length(mm) 127
O.D.(Ø) 40 Allowable Angular Misalignment Degree(deg) 10 Diameter of Screw with External Damper Shape(mm) M30
Damper Stroke(mm) 35

Please check the type/dimensions/specifications of the part OP-010TB in the Optional Parts [Eccentric Angle Adapter] OP-010TB series.

X
whatsapp-qr whatsapp-icon
Close

Comparison list