(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

FW Series [Double Direction] (Part Number)

FW Series [Double Direction]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,964₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

This damper features piston rods on both sides and is resistant against shocks from either side. It is not resistant against shocks from both sides at a time.

Part Number
FW-1616M-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSStroke
(mm)
External Thread Diameter Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Full Length
(mm)
Maximum Equivalent Mass
(kgf)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
O.D.
(Ø)
Maximum absorbed amount of energy per minute
(J/min)
Cap

₹ 8,964.20

1 Piece(s) 13 Day(s) or more 1016M161613.713430264617.616235No

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Construction Fixed Type Orifice Structure Multi-orifice
Operating Environment Standard Body Material Steel Maximum Collision Velocity(m/s) 2
Minimum Collision Velocity(m/s) 0.3 Max. Operating Cycle(cycle/min) 60 Allowable Angular Misalignment Degree(deg) 2.5
Operating Temperature Range(°C) -5::70

Please check the type/dimensions/specifications of the part FW-1616M-S in the FW Series [Double Direction] series.

Product variants

Part Number
FW-2025M-C
FW-2025M-S
FW-2530M-C
FW-2530M-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStroke
(mm)
External Thread Diameter Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Full Length
(mm)
Maximum Equivalent Mass
(kgf)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
O.D.
(Ø)
Maximum absorbed amount of energy per minute
(J/min)
Cap

₹ 10,849.87

1 Piece(s) 5 Day(s) or more 1020M202039.220487490024.520343Available

₹ 9,702.75

1 Piece(s) 24 Day(s) or more 1020M202039.217087490024.520343No

₹ 14,326.07

1 Piece(s) 13 Day(s) or more 1025M252562.7241140637029.425490Available

₹ 13,190.35

1 Piece(s) 13 Day(s) or more 1025M252562.7205140637029.425490No
X
whatsapp-qr whatsapp-icon